Loading

PN1596 | Logix Controllers Vulnerable to Denial-of-Service Attack

Severity:
Medium
Advisory ID:
PN1596
게시한 날짜:
June 17, 2022
최근 업데이트:
June 17, 2022
Revision Number:
1.4
Known Exploited Vulnerability (KEV):
아니요
Corrected:
아니요
Workaround:
아니요
CVE IDs
CVE-2022-1797
요약
Logix Controllers Vulnerable to Denial-of-Service Attack

Revision History
Revision Number
1.4
Revision History
Version 1.0 – May 24, 2022
Version 1.1 – June 3, 2022 Updated suggested actions and removed versions for clarity
Version 1.2 – June 17, 2022 Clarified vulnerability details and updated risk mitigation section
Version 1.3 – July 8th, 2022 Updated risk mitigation section
Version 1.4 – July 17th, 2023 Updated risk mitigation section

Executive Summary

Rockwell Automation was made aware of a vulnerability within our Logix controllers. This vulnerability may allow an unauthorized user to send malicious messages to the targeted device, which could potentially, lead to a denial-of-service.

Customers using affected versions of this software are encouraged to evaluate the following mitigations provided and apply them to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided in this security advisory.

Affected Products

  • CompactLogix™ 5380 controllers
  • Compact GuardLogix® 5380 controllers
  • CompactLogix 5480 controllers
  • ControlLogix® 5580 controllers
  • GuardLogix 5580 controllers
  • CompactLogix 5370 controllers
  • Compact GuardLogix 5370 controllers
  • ControlLogix 5570 controllers
  • GuardLogix 5570 controllers

Vulnerability Details

CVE-2022-1797 Rockwell Automation Logix controllers are vulnerable to denial-of-service attack
A vulnerability that exists in the Logix controller may allow an attacker to modify a message instruction control structure that could cause a denial-of-service condition due to a major nonrecoverable fault. If the controller experiences a major nonrecoverable fault, a user will have to clear the fault and redownload the user project file to bring the device back online and continue normal operations.

CVSS v3.1 Base Score: 6.8/10[MEDIUM]
CVSS v3.1 Vector: AV:N/AC:H/PR:N/UI:N/S:C/C:N/I:N/A:H

Risk Mitigation & User Action

Customers can apply either mitigation A or B to address this vulnerability. Customers are directed towards the risk mitigation provided below, and are encouraged, when possible, to combine these with the general security guidelines to employ multiple strategies simultaneously.
Products Affected Version Affected Suggested Actions
CompactLogix 5380 Versions prior to 32.016 Mitigation A: Customers should upgrade to version 32.016 firmware or later to mitigate this issue.

Mitigation B: Set the message control structures access to read-only. Instructions are in Chapter 4 of Logix 5000™ Controllers I/O and Tag Data Programming Manual, publication 1756-PM004.
Compact GuardLogix 5380
CompactLogix 5480
ControlLogix 5580
GuardLogix 5580
CompactLogix 5370 Versions prior to 33.016 Mitigation A: Customers should upgrade to version 33.016 firmware or later to mitigate this issue.

Mitigation B: Set the message control structures access to read only.  Instructions are in Chapter 4 of Logix 5000™ Controllers I/O and Tag Data Programming Manual, publication 1756-PM004.
Compact GuardLogix 5370
ControlLogix 5570
GuardLogix 5570
ControlLogix 5570 Redundancy Versions prior to 33.053 Mitigation A: Customers should upgrade to version 33.053 firmware or later to mitigate this issue.

Mitigation B: Set the message control structures access to read only.  Instructions are in Chapter 4 of Logix 5000™ Controllers I/O and Tag Data Programming Manual, publication 1756-PM004.


If applying mitigation A or B is not possible, customers should consider implementing the following solutions:
  • Use of Microsoft® AppLocker or other similar allow list applications can help mitigate risk. Information on using AppLocker with products from Rockwell Automation is available at Knowledgebase article QA17329 - Using Rockwell Automation Software Products with AppLocker.
  • Confirm that the least-privilege user principle is followed, and user/service account access to shared resources (such as a database) is only granted with a minimum number of rights as needed.

General Security Guidelines

  • Use trusted software, software patches, antivirus/antimalware programs and interact only with trusted websites and attachments.
  • Minimize network exposure for all control system devices and/or systems and confirm that they are not accessible from the Internet. For further information about the risks of unprotected Internet accessible control systems, see Knowledgebase article PN715 - Advisory on web search tools that identify ICS devices and systems connected to the Internet.
  • Locate control system networks and devices behind firewalls and isolate them from the business network.
  • When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that a VPN is only as secure as connected devices.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

See the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation, and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the Knowledgebase.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions website.

Requests for additional information can be sent to the PSIRT Inbox (PSIRT@rockwellautomation.com).

Additional Links

  • PN1354 - Industrial Security Advisory Index
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • CVE-2022-1797