Loading

HMS Industrial Networks Inc

Anybus Communicator

The Anybus Communicator takes your existing device as-is and enables it to be connected to an industrial PLC control system without any hardware changes or programming. This allows you to retrofit existing devices, gain an inexpensive network connection, simplify your network infrastructure, and connect slow serial devices without affecting performance.

The Anybus Communicator allows you to transfer up to 1500 bytes of data in both directions and covers a variety of industrial Ethernet protocols, including Ethernet/IP and Modbus TCP. With its web-based drag and drop interface, configuration only takes minutes. 

 

Available for sale: Available now

Anybus Communicator
For more information, contact: 
EmailEmail
Vivek Mano, HMS Industrial Networks Inc

Learn more about this partner and their new innovations

HMS Networks, a Premium level sponsor of the 2021 Automation Fair event
Premium Exhibitor
HMS Networks

HMS leads the Industrial Networking, Industrial Ethernet & Fieldbus Communication market and supplies products & technology to companies on a global scale. With offices on 3 continents, distributors in more than 50 countries, HMS delivers solutions for the world of Automation and Industrial Control.

Learn more about HMS Networks
Anybus E300 Modbus TCP
HMS Industrial Networks Inc - Hardware
Anybus E300 Modbus TCP

The Anybus-E300-MBTCP Communication Module is designed to work with the Allen-Bradley E300 Electronic Overload Relay from Rockwell Automation.  When an E300 needs to be integrated with a Distributed Control System (DCS) that uses Modbus TCP as its communication backbone, this module enables the E300 to function as a Server node on the Modbus TCP network.  

Learn more

 

Located in the HMS Industrial Networks Inc exhibit

Anybus Wireless Bolt IoT
HMS Industrial Networks Inc - Hardware
Anybus Wireless Bolt IoT

The Anybus Wireless Bolt IoT gives devices, machines and equipment an Internet connection. This solution uses the latest LTE standards NB-IoT and CAT-M1 and fits both stationary and mobile equipment. 

Learn more

 

Located in the HMS Industrial Networks Inc exhibit

Ewon Cosy+ Ethernet
HMS Industrial Networks Inc - Hardware
Ewon Cosy+ Ethernet

The Ewon Cosy+ is the next generation of industrial VPN routers designed to offer secure remote access across the Internet to machines and equipment at customers’ sites or in the field. 

Learn more

 

Located in the HMS Industrial Networks Inc exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • 영업
  • 고객 관리팀
  • TechConnect 지원
  • 일반 문의
  1. Chevron LeftChevron Left 홈 Chevron RightChevron Right
  2. Chevron LeftChevron Left 회사 Chevron RightChevron Right
  3. Chevron LeftChevron Left 이벤트 Chevron RightChevron Right
  4. Chevron LeftChevron Left 주요 ... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left HMS Industrial Networks Anybus Communicator Chevron RightChevron Right