Loading

PN1068 | Open Redirect Vulnerability MicroLogix, CompactLogix 5370 Controllers

Severity:
High
Advisory ID:
PN1068
公開日:
April 23, 2019
最終更新日:
April 23, 2019
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
いいえ
Corrected:
いいえ
Workaround:
いいえ
CVE IDs
CVE-2019-10955
概要
Open Redirect Vulnerability MicroLogix, CompactLogix 5370 Controllers

Introduction

Open Redirect Vulnerability MicroLogix, CompactLogix 5370 Controllers

Description

Version 1.0 – April 23, 2019

Rockwell Automation received a report from ICS-CERT regarding an open redirect vulnerability in the web server of certain small Programmable Logic Controllers (PLCs) that, if successfully exploited, could allow a threat actor to inject arbitrary web content into the affected device’s web pages. Affected product families include CompactLogix™ 5370 controllers and MicroLogix™ controllers.

Customers using affected versions of this firmware are encouraged to evaluate their risk and apply the appropriate mitigations provided below to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.

AFFECTED PRODUCTS

MicroLogix 1400 Controllers

  • Series B, v15.002 and earlier
  • Series A, All Versions

MicroLogix 1100 Controllers

  • v14.00 and earlier

CompactLogix 5370 L1 controllers

  • v30.014 and earlier

CompactLogix 5370 L2 controllers

  • v30.014 and earlier

CompactLogix 5370 L3 controllers (includes CompactLogix GuardLogix® controllers)

  • V30.014 and earlier

VULNERABILITY DETAILS

These devices contain a web server that accepts user inputs via web interface. A remote, unauthenticated threat actor could utilize this function in conjunction with a social engineering attack to redirect the user from the affected controller’s web server to a malicious website of the threat actor’s choosing. This malicious website could potentially run or download arbitrary malware on the user’s machine. The target of this type of attack is not the industrial control device and does not disrupt its control functionality.

CVE-2019-10955 has been assigned to this vulnerability. Rockwell Automation evaluated the vulnerability using the Common Vulnerability Scoring System ("CVSS") v3.0. A CVSS v3 base score of 7.1/10 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:R/S:C/C:L/I:L/A:L.

RISK MITIGATIONS and RECOMMENDED USER ACTIONS

Customers are encouraged to assess their level of risk with respect to their specific applications and update to the latest available firmware revision that addresses the associated risk. Customers who are unable to update are directed to the risk mitigation strategies provided below and are encouraged, when possible, to combine these strategies with the general security guidelines to employ multiple strategies simultaneously.

Product

Catalog Numbers

Suggested Actions

MicroLogix 1400 controllers, Series A

1766-L32AWA
1766-L32AWAA
1766-L32BWA
1766-L32BWAA
1766-L32BXB
1766-L32BXBA

  • No direct mitigation provided.
  • Affected users may disable the web server altogether by changing the HTTP setting from Enabled to Disabled using the LCD. See the 1766-UM001M-EN-P MicroLogix 1400 Programmable Controllers User Manual for more information

MicroLogix 1400 controllers,

Series B

1766-L32AWA
1766-L32AWAA
1766-L32BWA
1766-L32BWAA
1766-L32BXB
1766-L32BXBA

  • Apply FRN 15.003 or later for MicroLogix 1400 Series B devices (Download)
  • Affected users may disable the web server altogether by changing the HTTP setting from Enabled to Disabled using the LCD. See the 1766-UM001M-EN-P MicroLogix 1400 Programmable Controllers User Manual for more information

MicroLogix 1100 controllers

1763-L16BWA
1763-L16AWA
1763-L16BBB
1763-L16DWD

  • Apply FRN 15.000 or later (Download)
  • Affected users may disable the web server altogether by unchecking the "HTTP Server Enable" checkbox in the Channel 1 configuration.

CompactLogix 5370 L1 controllers

1769-L16ER-BB1B

1769-L18ER-BB1B

1769-L18ERM-BB1B

1769-L19ER-BB1B

Apply v31.011 or later (Download)

CompactLogix 5370 L2 controllers

1769-L24ER-QB1B

1769-L24ER-QBFC1B

1769-L27ERM-QBFC1B

Apply v31.011 or later (Download)

CompactLogix 5370 L3 controllers (includes CompactLogix GuardLogix controllers)

1769-L30ER

1769-L30ER - NSE

1769-L30ERM

1769-L30ERMS

1769-L33ER

1769-L33ERM

1769-L33ERMS

1769-L36ERM

1769-L36ERMS

1769-L37ERMO

1769-L37ERMOS

Apply v31.011 or later (Download)

GENERAL SECURITY GUIDELINES

  1. Use trusted software, software patches, anti-virus/anti-malware programs and interact only with trusted websites and attachments.
  2. Minimize network exposure for all control system devices and/or systems, and ensure that they are not accessible from the Internet.
  3. Locate control system networks and devices behind firewalls and isolate them from the business network.
  4. When remote access is required, use secure methods, such as virtual private networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. VPN is only as secure as the connected devices.
  5. Employ training and awareness programs to educate users on the warning signs of a phishing or social engineering attack.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: 54102 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).
Please direct all media inquiries to Keith Lester (klester@ra.rockwell.com).

ADDITIONAL LINKS

  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • [ICS-CERT/NCCIC] ICSA-19-113-01 Rockwell Automation MicroLogix 1400 and CompactLogix 5370 Controllers
Attachments
File
KB 1086288_v1.0.pdf

KCS Status

Released - Edited