Loading

PN1027 | Stratix 5950 Contains Multiple Vulnerabilities

Severity:
Critical,
High
Advisory ID:
PN1027
公開日:
April 07, 2020
最終更新日:
April 07, 2020
Revision Number:
1.1
Known Exploited Vulnerability (KEV):
いいえ
Corrected:
いいえ
Workaround:
いいえ
CVE IDs
CVE-2018-0228,
CVE-2018-0296,
CVE-2018-0227,
CVE-2018-0231,
CVE-2018-0240
概要
Stratix 5950 Contains Multiple Vulnerabilities

Revision History
Revision Number
1.0
Revision History
Version 1.0 - June 21, 2018.  Initial Release.
Revision History
Revision Number
1.1
Revision History
Version 1.1 - April 07, 2020.  Updates to mitigations and other languages.

Introduction

Stratix 5950 Client Certificate Bypass and Denial of Service Vulnerabilities

Description

Executive Summary

Cisco Systems, Inc. (“Cisco”) has released advisories detailing multiple vulnerabilities in Cisco Adaptive Security Appliance (“ASA”) Software that, if successfully exploited, could potentially allow a threat actor to bypass client certification to create connections to the affected device, cause an affected device to crash, or allow a threat actor to view potentially sensitive data on a device. The Allen-Bradley® Stratix® 5950 uses Cisco ASA software as its central operating system; this enables the security device to offer capabilities that include providing proactive threat defense for industrial control systems.

Customers using affected versions of this product are encouraged to evaluate the mitigations provided below, and apply any appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided below.

Affected Products

Allen-Bradley® Stratix® 5950 Security Appliance
(Cisco Adaptive Security Appliance v9.6.2 and earlier)

  • 1783-SAD4T0SBK9
  • 1783-SAD4T0SPK9
  • 1783-SAD2T2SBK9
  • 1783-SAD2T2SPK9

Vulnerability Details

Vulnerability #1: Flow Creation Denial of Service Vulnerability
A vulnerability in the ingress flow creation functionality of Cisco Adaptive Security Appliance (ASA) could allow an unauthenticated, remote attacker to cause the CPU to increase upwards of 100 percent utilization, causing a denial of service (DoS) condition on an affected system.

The vulnerability is due to incorrect handling of an internal software lock that could prevent other system processes from getting CPU cycles, causing a high CPU condition. A threat actor could exploit this vulnerability by sending a steady stream of malicious IP packets that can cause connections to be created on the targeted device. A successful exploit could allow the threat actor to exhaust CPU resources, resulting in a DoS condition during which traffic through the device could be delayed. This vulnerability applies to either IPv4 or IPv6 ingress traffic either to or across an affected device.

CVE-2018-0228 has been assigned to this vulnerability. A CVSS v3 base score of 8.6 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H.

Vulnerability #2: Virtual Private Network SSL Client Certificate Bypass Vulnerability
A vulnerability in the Secure Sockets Layer (SSL) Virtual Private Network (VPN) Client Certificate Authentication feature for Cisco Adaptive Security Appliance (ASA) could allow an unauthenticated, remote threat actor to establish an SSL VPN connection and bypass certain SSL certificate verification steps.

The vulnerability is due to incorrect verification of the SSL Client Certificate. A threat actor could exploit this vulnerability by connecting to the ASA VPN without a proper private key and certificate pair. A successful exploit could allow the threat actor to establish an SSL VPN connection to the ASA when the connection should have been rejected.

CVE-2018-0227 has been assigned to this vulnerability. A CVSS v3 base score of 7.5 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N.

Vulnerability #3: Transport Layer Security Denial of Service Vulnerability
A vulnerability in the Transport Layer Security (TLS) library of Cisco Adaptive Security Appliance (ASA) Software and Cisco Firepower Threat Defense (FTD) Software could allow an unauthenticated, remote threat actor to trigger a reload of the affected device resulting in a denial of service (DoS) condition.

The vulnerability is due to insufficient validation of user-supplied input. A threat actor could exploit this vulnerability by sending a malicious TLS message to an interface enabled for Secure Layer Socket (SSL) services on an affected device. Messages using SSL Version 3 (SSLv3) or SSL Version 2 (SSLv2) cannot be be used to exploit this vulnerability. An exploit could allow the threat actor to cause a buffer underflow, triggering a crash on an affected device.

CVE-2018-0231 has been assigned to this vulnerability. A CVSS v3 base score of 8.6 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H.

Vulnerability #4 Application Layer Protocol Inspection Denial of Service Vulnerabilities
Multiple vulnerabilities in the Application Layer Protocol Inspection feature of Cisco Adaptive Security Appliance (ASA) Software and Cisco Firepower Threat Defense (FTD) Software could allow an unauthenticated, remote threat actor to trigger a reload of an affected device, resulting in a denial of service (DoS) condition.

The vulnerabilities are due to logical errors during traffic inspection. A threat actor could exploit these vulnerabilities by sending a high volume of malicious traffic across an affected device. An exploit could allow the threat actor to cause a deadlock condition, resulting in a reload of an affected device.

CVE-2018-0240 has been assigned to this vulnerability. A CVSS v3 base score of 8.6 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H.

Vulnerability #5: Web Services Denial of Service or Potential Sensitive Information Disclosure
A vulnerability in the web interface of the Cisco Adaptive Security Appliance (ASA) could allow an unauthenticated, remote threat actor to cause an affected device to reload unexpectedly, resulting in a denial of service (DoS) condition. It is also possible on certain software releases that the ASA will not reload, but a threat actor could view sensitive system information without authentication by using directory traversal techniques.

The vulnerability is due to lack of proper input validation of the HTTP URL. A threat actor could exploit this vulnerability by sending a crafted HTTP request to an affected device. An exploit could allow the threat actor to cause a DoS condition or unauthenticated disclosure of information. This vulnerability applies to IPv4 and IPv6 HTTP traffic.

CVE-2018-0296 has been assigned to this vulnerability. A CVSS v3 base score of 10.0 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:N/A:H.

Risk Mitigation & User Action

Customers using the affected devices are encouraged to update to an available firmware revision that addresses the associated risk and are encouraged when possible, to combine this guidance with the general security guidelines to employ multiple strategies simultaneously.

Update the Stratix 5950 per the table below:

Vulnerability Suggested Actions
#1: Flow Creation Denial of Service Vulnerability
#2: Virtual Private Network SSL Client Certificate Bypass Vulnerablity
#3: Transport Layer Security Denial of Service Vulnerability
#4: Application Layer Protocol Inspection Denial of Service Vulnerabilities
#5 Web Services Denial of Service or Potential Sensitive Information Disclosure
Apply FRN v6.4.0 (Download)

Secondary Mitigations include the following:

  • #1: Flow Creation Denial of Service Vulnerability: The ASA and FTD configuration commands, set connection per-client-embryonic-max (TCP) and set connection per-client-max (TCP, UDP, and Stream Control Transmission Protocol {SCTP}), can be configured to limit the number of connection requests allowed. Using these configuration parameters can reduce the number of connections and greatly reduce the impact of the DoS attack.
  • #5 Web Services Denial of Service or Potential Sensitive Information Disclosure: Cisco has released Snort Rule 46897.

General Security Guidelines

  1. Help minimize network exposure for all control system devices and/or systems, and confirm that they are not accessible from the Internet.
  2. Locate control system networks and devices behind firewalls and isolate them from the business network.
  3. When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. VPN is only as secure as the connected devices.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: 54102 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site (https://rok.auto/security)

If you have questions regarding this notice, please send an email to our product security inbox at: secure@ra.rockwell.com.

ADDITIONAL LINKS

  • 54102 - Industrial Security Advisory Index
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • [ICS-CERT] ICSA-18-184-01 Advisory by ICS-CERT for Rockwell Automation Allen-Bradley Stratix 5950
  • [Cisco Systems Inc.] Cisco Adaptive Security Appliance Flow Creation Denial of Service Vulnerability
  • [Cisco Systems Inc.] Cisco Adaptive Security Appliance VPN SSL Client Certificate Bypass Vulnerability
  • [Cisco Systems Inc.] Cisco Adaptive Security Appliance TLS Denial of Service Vulnerability
  • [Cisco Systems Inc.] Cisco Adaptive Security Appliance Application Layer Protocol Inspection Denial of Service Vulnerability
  • [Cisco Systems Inc.] Cisco Adaptive Security Appliance Web Services Denial of Service Vulnerability
Attachments
File
KB-1073860_Stratix5950_v1.1.pdf