Loading

NEMA Pump Control Panels
Allen-Bradley

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
ソート&フィルタ
CloseClose
フィルタ&絞り込み
すべてをクリア
Chevron UpChevron Up
-
表示 結果
表示 1 - 1 / 0 結果
ソート順:
フィルタ&絞り込み
CloseClose
推奨
製品
Chevron UpChevron Up
製品情報 製品を構成 プロジェクトに追加

1ページ当たりの項目数:
1 - 1 / 0 結果
CloseClose
比較した製品の数:
0
CloseClose
CloseClose
CloseClose
CloseClose
すべてをクリア
現在と比較する (0)
Overview

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

  • Offers Type 3R painted metal narrow enclosures or enclosures with extra space
  • Includes NEMA starter sizes 1...6 (7 and 8 available through MIC)
  • Includes service entrance rating
  • Offers option of eutectic or electronic overload relays
  • Includes factory-installed modifications
  • Offers field installed accessories

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.
Allen-Bradley logo
 
Certifications

Bulletins 1232, 1232X, 1233, 1233X

  • cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7

Bulletins 1232V, 1233V

  • cULus Listed — File No. E54866; Guide No. NITW

 

Standards Compliance

  • CSA C22.2 No. 14
  • UL 508 (Bulletins 1232, 1232V, 1232X only)
  • UL 508A (Bulletins 1233, 1233V, 1233X only)

認証は製品にマークが付いている場合に適用されます。適合宣言書、証明書、その他の認証詳細については、当社の 製品認証 サイトをご覧ください。 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
技術仕様 文書
Pump Panel Specifications 1232-TD001_-EN-P
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications 300-TD004_-EN-P
Eutectic Alloy Overload Relay Specifications 592-TD009_-EN-P
Heater Element Specifications 592-TD010_-EN-P
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications IC-TD002_-EN-P
Product Profiles 文書
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile 500-PP012_-EN-P
  1. Chevron LeftChevron Left ロックウェル・オートメーションのホーム
  2. Chevron LeftChevron Left 製品
  3. Chevron LeftChevron Left ハードウェアカタログ
  4. Chevron LeftChevron Left モータコントローラ、コンタクタ、ソフトスタート、MCC
  5. Chevron LeftChevron Left NEMA Pump Control Panels