https://www.rockwellautomation.com/ja-jp/products/details.VPL-B1653D-CJ12AA.html
Catalog #: VPL-B1653D-CJ12AA
Servo Motor, Low Inertia, 480V AC, 165mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, 3000 RPM Rated Speed, Single-turn Encoder, Keyed Shaft, SpeedTec Right Angle DIN, No Holding Brake, IEC Metric Mounting Flange, Standard
Catalog #: VPL-B1653D-CJ12AA
Servo Motor, Low Inertia, 480V AC, 165mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, 3000 RPM Rated Speed, Single-turn Encoder, Keyed Shaft, SpeedTec Right Angle DIN, No Holding Brake, IEC Metric Mounting Flange, Standard
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
Installation Instructions | VPL-IN001 |
Technical Data | KNX-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | VPL-IN001 |
TYPE | Technical Data |
PUBLICATION NUMBER | KNX-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Australian RCM
Certifications
- Australian RCM
Copyright ©2024 Rockwell Automation, Inc.