https://www.rockwellautomation.com/ja-jp/products/details.VPL-B1002M-CJ14AA.html
Catalog #: VPL-B1002M-CJ14AA
Servo Motor, Low Inertia, 480V AC, 100mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, 6000 RPM Rated Speed, Single-turn Encoder, Keyed Shaft, SpeedTec Right Angle DIN, 24V DC Holding Brake, IEC Metric Mounting Flange, Standard
Catalog #: VPL-B1002M-CJ14AA
Servo Motor, Low Inertia, 480V AC, 100mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, 6000 RPM Rated Speed, Single-turn Encoder, Keyed Shaft, SpeedTec Right Angle DIN, 24V DC Holding Brake, IEC Metric Mounting Flange, Standard
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
Installation Instructions | VPL-IN001 |
Technical Data | KNX-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | VPL-IN001 |
TYPE | Technical Data |
PUBLICATION NUMBER | KNX-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.