https://www.rockwellautomation.com/ja-jp/products/details.MPL-B320P-SJ72AA.html
Catalog #: MPL-B320P-SJ72AA
Best Selling
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 20 = 50.8 mm (2.0in.), 5000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, SpeedTEC DIN Connector, Right Angle, 180 Degrees Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
Catalog #: MPL-B320P-SJ72AA
Best Selling
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 20 = 50.8 mm (2.0in.), 5000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, SpeedTEC DIN Connector, Right Angle, 180 Degrees Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
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
Technical Data | KNX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.