https://www.rockwellautomation.com/ja-jp/products/details.42JT-B8LAT1-P4.html
Catalog #: 42JT-B8LAT1-P4
Photoelectric Sensor, 42JT, Background Suppresion, Class 1 Laser, Teachable Light Operate - Dark Operate, Autodetect PNP or NPN and IO- Link Output, Push Button and Remote Teach Sensitivity, 120 mm Sensing Range, 4 pin DC Pico (M8) Integral QD
Catalog #: 42JT-B8LAT1-P4
Photoelectric Sensor, 42JT, Background Suppresion, Class 1 Laser, Teachable Light Operate - Dark Operate, Autodetect PNP or NPN and IO- Link Output, Push Button and Remote Teach Sensitivity, 120 mm Sensing Range, 4 pin DC Pico (M8) Integral QD
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
Installation Instructions | 42JT-IN006 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42JT-IN006 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.