https://www.rockwellautomation.com/ja-jp/products/details.2711P-RN6.html
Catalog #: 2711P-RN6
PV Plus 700 to 1500 DH Plus Module
Catalog #: 2711P-RN6
PV Plus 700 to 1500 DH Plus Module
Rockwell Automation announces that as of
2023-12-30T00:00:00.000Z,
the PV Plus 700 to 1500 DH Plus Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-12-30T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Supporting protocol for DeviceNet | No |
---|---|
Supporting protocol for other bus systems | No |
Supporting protocol for EtherNet/IP | Yes |
Suitable for safety functions | No |
Supporting protocol for LON | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Rail mounting possible | No |
Fieldbus connection over separate bus coupler possible | No |
System accessory | No |
Appendant operation agent (Ex ia) | No |
Appendant operation agent (Ex ib) | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Rack-assembly possible | No |
Wall mounting/direct mounting | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GSM | No |
Radio standard UMTS | No |
Radio standard eGPRS | No |
Radio standard LTE | No |
Supporting protocol for Data-Highway | Yes |
Construction
Description | DH+/DH-485 communication module |
---|
Mechanical
Front built-in possible | No |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.