https://www.rockwellautomation.com/ja-jp/products/details.1489-D1C050.html
Catalog #: 1489-D1C050
Miniature Circuit Breaker, DC, 5 A, 1 pole, C Curve, UL489, IEC 60947-2, 125 V DC max UL, 250 V DC max IEC, DIN Rail Mounting
Catalog #: 1489-D1C050
Miniature Circuit Breaker, DC, 5 A, 1 pole, C Curve, UL489, IEC 60947-2, 125 V DC max UL, 250 V DC max IEC, DIN Rail Mounting
Rockwell Automation announces that as of
2014-11-01T00:00:00.000Z,
the Miniature Circuit Breaker, DC, 5 A, 1 pole, C Curve, UL489, IEC 60947-2, 125 V DC max UL, 250 V DC max IEC, DIN Rail Mounting will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2014-11-01T00:00:00.000Z
Replacement Category:
No planned RA replacement