https://www.rockwellautomation.com/ja-jp/products/details.100-C16D10.html
Catalog #: 100-C16D10
Best Selling
Contactor, 16 A, 110V 50 Hz / 120V 60 Hz., AC, 3 Normally Open Poles, 1 NO Contacts & 0 NC Contacts, Single Pack, Line Side Coil Termination, Screw Terminals, Motor Load
Catalog #: 100-C16D10
Best Selling
Contactor, 16 A, 110V 50 Hz / 120V 60 Hz., AC, 3 Normally Open Poles, 1 NO Contacts & 0 NC Contacts, Single Pack, Line Side Coil Termination, Screw Terminals, Motor Load
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
Technical Data | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- SUVA LVD Type Approval
Certifications
- SUVA LVD Type Approval
Copyright ©2024 Rockwell Automation, Inc.