Loading

FactoryTalk® ViewPoint Privilege Escalation Vulnerability

Severity:
High
Advisory ID:
SD1738
Data pubblicazione:
August 13, 2025
Ultimo aggiornamento:
August 13, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Sì
Workaround:
No
CVE IDs
CVE-2025-7973
Download
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Riepilogo

Published Date: 8/14/2025 
Last Updated: 8/14/2025 
Revision Number: 1.0 
CVSS Score: 8.5/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

CVE

 

 

 

 

Affected Software Version

 

 

 

 

Corrected in Software Version

 

 

 

 

FactoryTalk Viewpoint

 

 

 

 

CVE-2025-7973

 

 

 

 

Version 14.00 or below

 

 

 

 

15.00

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-7973 IMPACT

A security issue exists in FactoryTalk ViewPoint version 14.0 or below due to improper handling of MSI repair operations. During a repair, attackers can hijack the cscript.exe console window, which runs with SYSTEM privileges. This can be exploited to spawn an elevated command prompt, enabling full privilege escalation.

CVSS 3.1 Base Score: 7.8 
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5 
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-268: Privilege Chaining
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Users should update to the corrected version if possible. If users using the affected software are not able to upgrade the version, security best practices should be applied. 

  • Security Best Practices

 

 

Glossary:

  • MSI: Microsoft Installer (MSI) file is a package format used for installing, maintaining, and removing software on Windows systems.

  • Cscript.exe: command-line utility in Windows used to run scripts written in VBScript or JScript.

  • SYSTEM Privileges: SYSTEM privileges refer to the highest level of access on a Windows machine, allowing full control over all system resources and processes.
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
I testi di questo sito sono stati tradotti utilizzando l'intelligenza artificiale (AI) senza revisione o modifica da parte di esseri umani. I testi possono contenere errori o imprecisioni e sono forniti “così come sono” senza alcun tipo di garanzia. Il testo ufficiale è la versione inglese del contenuto.
Aggiorna le tue preferenze sui cookie per continuare.
Questa funzionalità richiede i cookie per migliorare la tua esperienza. Ti preghiamo di aggiornare le tue preferenze per consentire questi cookie: