Loading

Arena® Simulation Multiple Memory Corruption Vulnerabilities

Severity:
High
Advisory ID:
SD1731
Data pubblicazione:
August 05, 2025
Ultimo aggiornamento:
August 05, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Sì
Workaround:
No
CVE IDs
CVE-2025-7025,
CVE-2025-7032,
CVE-2025-7033
Download
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
JSON
Riepilogo

Published Date: 8/5/2025
Last Updated: 8/5/2025
Revision Number: 1.0
CVSS Score: 8.4/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

CVE

First Known in Software Version

Corrected in Software Version

Arena® Simulation

CVE-2025-7025

16.20.09 and prior

16.20.10 and later

CVE-2025-7032

16.20.09 and prior

16.20.10 and later

CVE-2025-7033

16.20.09 and prior

16.20.10 and later

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following security issues. The vulnerabilities were reported by Michael Heinzl.

CVE-2025-7025 IMPACT

A memory abuse issue exists in the affected product. A custom file can force Arena Simulation to read and write past the end of memory space. Successful use requires user action, such as opening a bad file or webpage. If used, a threat actor could execute code or disclose information.

CVSS 3.1 Base Score: 7.8
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.4
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:A/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-125 Out-of-bounds Read
Known Exploited Vulnerability (KEV) database: No

CVE-2025-7032 IMPACT

A memory abuse issue exists in the affected product. A custom file can force Arena Simulation to read and write past the end of memory space. Successful use requires user action, such as opening a bad file or webpage. If used, a threat actor could execute code or disclose information.

CVSS 3.1 Base Score: 7.8
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.4
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:A/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-121: Stack-based Buffer Overflow
Known Exploited Vulnerability (KEV) database: No

CVE-2025-7033 IMPACT

A memory abuse issue exists in the affected product. A custom file can force Arena Simulation to read and write past the end of memory space. Successful use requires user action, such as opening a bad file or webpage. If used, a threat actor could execute code or disclose information.

CVSS 3.1 Base Score: 7.8
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.4
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:A/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-122: Heap-based Buffer Overflow
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Users should update to the corrected version if possible. If users using the affected software are not able to upgrade the version, security best practices should be applied.

·                Security Best Practices

 

Glossary

·        Known Exploited Vulnerability (KEV) database: an official list of security flaws that attackers have actively exploited

·        Arbitrary Code Execution: an attacker's ability to run any commands or code of the attacker's choice on a target machine or in a target process
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
I testi di questo sito sono stati tradotti utilizzando l'intelligenza artificiale (AI) senza revisione o modifica da parte di esseri umani. I testi possono contenere errori o imprecisioni e sono forniti “così come sono” senza alcun tipo di garanzia. Il testo ufficiale è la versione inglese del contenuto.
Aggiorna le tue preferenze sui cookie per continuare.
Questa funzionalità richiede i cookie per migliorare la tua esperienza. Ti preghiamo di aggiornare le tue preferenze per consentire questi cookie: