Loading

ControlLogix/GuardLogix 5580 and CompactLogix/Compact GuardLogix® 5380 Controller Denial-of-Service Vulnerability via Input Validation

Severity:
High
Advisory ID:
SD1685
Data pubblicazione:
August 13, 2024
Ultimo aggiornamento:
November 19, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Sì
Workaround:
Sì
CVE IDs
CVE-2024-7507
Riepilogo
ControlLogix/GuardLogix 5580 and CompactLogix/Compact GuardLogix® 5380 Controller Denial-of-Service Vulnerability via Input Validation

Published Date: August 13, 2024 
Last updated: September 13, 2024

Revision Number: 2.0 

September 14, 2024 - Upated Affected Product and Solutions Table 

CVSS Score: v3.1 7.5/10, v4.0 8.7/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in Firmware Version

 

 

 

 

Corrected in Firmware Version

 

 

 

 

CompactLogix 5380 

 

 

 

 

v28.011

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

 

 

ControlLogix 5580 

 

 

 

 

v28.011

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

 

 

GuardLogix 5580 

 

 

 

 

v31.011 

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

 

 

Compact GuardLogix 5380 SIL2

 

 

 

 

v31.011

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

 

 

Compact GuardLogix 5380 SIL3

 

 

 

 

V32.013

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

 

 

CompactLogix 5480  

 

 

 

 

V32.011

 

 

 

 

v34.014, v35.013, v36.011 and later

 

 

Mitigations and Workarounds 

Customers using the affected software are encouraged to apply the following risk mitigations, if possible:

  • Restrict communication to CIP object 103 (0x67)

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization. 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-7507 IMPACT

A denial-of-service vulnerability exists in the affected products.  This vulnerability occurs when a malformed PCCC message is received, causing a fault in the controller.

CVSS 3.1 Base Score: 7.5 
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.7 
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE-20:  Improper Input Validation

Known Exploited Vulnerability (KEV) database: None

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.  

  • JSON CVE-2024-7507
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
I testi di questo sito sono stati tradotti utilizzando l'intelligenza artificiale (AI) senza revisione o modifica da parte di esseri umani. I testi possono contenere errori o imprecisioni e sono forniti “così come sono” senza alcun tipo di garanzia. Il testo ufficiale è la versione inglese del contenuto.
Aggiorna le tue preferenze sui cookie per continuare.
Questa funzionalità richiede i cookie per migliorare la tua esperienza. Ti preghiamo di aggiornare le tue preferenze per consentire questi cookie: