FactoryTalk Analytics LogixAI

FactoryTalk® Analytics™ LogixAI™ module provides embedded analytics that empower you to apply machine learning – no need to be a data scientist.

Show More

What’s New

Version 1.02.00
  • Improved logging capabilities: Improved logging capabilities help support troubleshooting by Technical Support representatives and LogixAI developers
  • Spinner icon for tag database read: The LogixAI web interface displays a spinner icon when the module detects a tag change and updates the tag database in the local chassis. During the tag update, module calculations and training are inhibited. The update can take several minutes for larger controller programs.

Benefits

Save valuable time - What if you could predict anomalies like an overheating engine or a faulty drive? You can. So, instead of reacting to problems and downtime incidents, you can control them.

Share the love - Many existing analytics technologies require deep expertise in both data science and industrial processes. But this Add-On module for ControlLogix® controllers reduces that burden by doing the job of a data scientist and giving everyone access to powerful analytics.

Work smarter - Instead of workers taking a reading, like the humidity of a packaged food product, the module can analyze variables from line assets like sprayers, dryers and burners to predict a measurement, virtually.

Don't waste data - Applying analytics within the controller application is a new approach to achieving process improvements. Start modeling your system to identify scrap potential and out of tolerance operational behavior in advance of downtime or losses.