Connected Components Workbench Design and Configuration Software

Configure. Program. Visualize.

Connected Components Workbench Software Overview

Connected Components Workbench™ design and configuration software offers controller programming, device configuration, and integration with HMI editor. This software is developed based on proven Rockwell Automation and Microsoft Visual Studio technology, and is:

  • Easy to Configure – Single software package reduces initial machine development time and cost
  • Easy to Program – Simplify programming process with sample code and user-defined function blocks
  • Easy to Visualize – Reference Micro800 variables directly when creating HMI tags

Connected Components Workbench Software Version 11 Highlights

Videos

Micro Control System — We offer simple and cost-effective micro-automation solutions for small to large standalone machine builders. Our software package offers controller programming, device configuration and integration with HMI editor to design and develop machines quickly.

Micro800 Controller Overview — Learn more about the flexible and customizable Micro800 controllers and how easy it is to program with Connected Components Workbench software.

PanelView 800 Graphic Terminals Overview — Graphic terminals are ideal for your standalone machines to meet a wide variety of small to midsize applications. Learn about the key features.

System Requirements

Windows Operating System Requirements

Supported Operating SystemTested Editions
Windows 7 SP1 32-bit and 64-bit
Windows 8 and 8.1 32-bit and 64-bit
Windows Server 2008 R2 SP1 64-bit
Windows Server 2012 64-bit
Windows Server 2012 R2 64-bit
Windows 10 32-bit and 64-bit

Hardware Requirements

Minimum requirementRecommended
Processor Intel Pentium 4 2.8GHz or equivalent Intel Core i5 2.4GHz or equivalent
RAM Memory 2 GB 8 GB or more
Hard Disk Space 10 GB free 10 GB free or more
Optical Drive DVD-ROM
Pointing Device Any Microsoft Windows®-compatible pointing device

Downloads

EditionDownloadDetailsLanguages
Standard Version 11 Software


Click on ‘Select Files’ to download:
  • Software
  • Firmware Tools
  • Feature Pack
  • User Manuals
  • Sample Code
  • EN, DE, ES, FR, IT, PT, ZH
    Already have Version 11? Just download the free Feature Pack!
    Developer

    Standard plus additional features including Archive Manager and extensive Micro800 controller programming capabilities for an enhanced user experience.

    Version 11 Software Click on 'Select Files' to download:
  • Software (Serial number required)
  • Firmware Tools
  • Feature Pack
  • User Manuals
  • Sample Code
  • EN, DE, ES, FR, IT, PT, ZH

    Literature

    Contact

    We offer exceptional knowledge and service to help you design, implement, and support your automation investment.