New Products and Solutions Showcase
Automation Fair® At Home will showcase the newest innovations from Rockwell Automation and members of the PartnerNetwork™. Learn more about these technologies by visiting the Partner Showcase during the event. Automation experts will be ready to discuss how you can advance your operation.
This modernization module helps you connect existing equipment to new EtherNet/IP™-using PanelView™ Plus terminals – without having to do some major re-cabling. Ideal for time-critical applications, the module also supports Device Level Ring networks or can be used as a two-port Ethernet switch. The module exchanges data with a Logix controller via a ControlNet bridge (eg. 1756-CNB) using Scheduled Class 1 communication or Unscheduled Class 3 / UCMM messaging. The size of the produced and consumed data is user-configurable up to 400 bytes. The IO data can be accessed via Ethernet using either the PCCC or EtherNet/IP protocols. The former allows the module to emulate user-defined PLC5-type data files simplifying the data exchange with PanelViews. The module also provides a range of statistics on Ethernet and ControlNet to assist with fault finding. A built-in webserver provides detailed diagnostics of system configuration and operation, including the display of ControlNet operation and communication statistics, without the need for any additional software.
Available for Sale: Now available
For more information, contact:
Learn more about this Partner and their offerings