https://www.rockwellautomation.com/fr-be/products/details.21G1ABD740AN4NNNNN-ND-L2-P3-X1.html
Catalog #: 21G1ABD740AN4NNNNN-ND-L2-P3-X1
755 Packaged Drive, Air Cooled, Type 1, 600mm Deep MCC Style, 480 VAC, 3 PH, Normal Duty, 740 A 650 Hp ND 500 Hp HD, AC In w/Prchg, no DC Terminals, Frame 8, EMC Filter, None, Door Mounted HIM IP54/NEMA12, No Option, No Option, No Option, No Option, No Option, 700HP, 3 Percent Out put Reactor, Control Power Option
Catalog #: 21G1ABD740AN4NNNNN-ND-L2-P3-X1
755 Packaged Drive, Air Cooled, Type 1, 600mm Deep MCC Style, 480 VAC, 3 PH, Normal Duty, 740 A 650 Hp ND 500 Hp HD, AC In w/Prchg, no DC Terminals, Frame 8, EMC Filter, None, Door Mounted HIM IP54/NEMA12, No Option, No Option, No Option, No Option, No Option, 700HP, 3 Percent Out put Reactor, Control Power Option
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | DRIVES-IN003 |
Technical Data | 750-TD001 |
User Manual | 750-UM002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | DRIVES-IN003 |
TYPE | Technical Data |
PUBLICATION NUMBER | 750-TD001 |
TYPE | User Manual |
PUBLICATION NUMBER | 750-UM002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.