Loading

FactoryTalk Optix Technical Resources

Explore manuals, online help, diagrams, tutorials, videos, and more.
FactoryTalk Optix Portfolio
  • New to FactoryTalk Optix?
  • Reference Architectures
  • How to Access FactoryTalk Optix Portfolio
  • How to Create a Project
Documentation Center Home
 

The FactoryTalk® Optix™ portfolio combines cloud-based software and hardware devices to offer a flexible solution built for openness and extensibility:

  • Cloud-based software enables you to create innovative designs and scale through seamless access to physically distant sites.
  • Flexible target devices include ControlLogix® Embedded Edge Compute modules, OptixPanel™ graphic terminals, and ASEM™ 6300 industrial PCs.
 
 
New to FactoryTalk Optix?

Start with these resources to help you select what you need:

HelpHelp
FactoryTalk Optix Installation Guide
HelpHelp
FactoryTalk Optix Help
PlayPlay
FactoryTalk Optix Getting Started videos
HelpHelp
FactoryTalk Optix Solutions Application Technique (HTML)
DownloadDownload
FactoryTalk Optix Solutions Application Technique (PDF)
 

See Terminology for a list of FactoryTalk Optix-related terms and definitions.


Reference Architectures

  1. Design and Deployment Data Flow Architecture
  2. Runtime Application Protocol Architecture
Open All Close All
Design and Deployment Data Flow Architecture
This image depicts a FactoryTalk Optix Design and Deployment reference architecture​.

Download the FactoryTalk Optix Design and Deployment Data Flow architecture.

Design and Deployment

FactoryTalk® Optix™ applications can be deployed to a wide variety of devices.

InformationInformation
Learn about design and deployment of FactoryTalk Optix applications
 

Related information:

InformationInformation
Runtime Entitlements
InformationInformation
Runtime Entitlement Sizing Guide
InformationInformation
System Architecture Examples
InformationInformation
Target Devices
Runtime Application Protocol Architecture
This image depicts a FactoryTalk Optix runtime reference architecture​.

​​​​​​​​​​​​Download the FactoryTalk Optix Runtime Application Protocol architecture.

Connectivity Options

FactoryTalk® Optix™ provides a wide variety of built-in, reliable connectivity options – from the controller to the cloud.

  • Preferred connectivity to ControlLogix®, CompactLogix™, Micro800™, and MicroLogix™ controllers

  • Integration of the OPC UA information model and can communicate with any OPC UA client or server

  • MQTT client connectivity for pub/sub plus an embedded MQTT broker

  • Connectivity to REST servers

  • Database options include Embedded SQLite, External InfluxDB, and ODBC support for MySQL and MS SQL Server

  • Web client connectivity with secure web server capabilities

  • Azure® connectivity via Azure Event Grid

Third-party driver support includes:

  • Allen-Bradley® EtherNet/IP™ driver

  • Beckhoff TwinCAT

  • CODESYS

  • Micro800™ controllers driver

  • MicroLogix™ 1400 controllers driver

  • Mitsubishi MELSEC FX3U

  • Mitsubishi MELSEC Q/FGX5U

  • Modbus driver

  • Omron EtherNet/IP™ driver

  • Omron FINS driver

  • Rockwell Automation® EtherNet/IP™

  • Serial communication

  • Siemens S7 TCP driver

  • Siemens S7 TIA PROFINET driver

InformationInformation
Learn about the runtime application protocol of FactoryTalk Optix

How to Access FactoryTalk Optix Portfolio

This image shows the FactoryTalk Hub software icon.
FactoryTalk Hub

FactoryTalk Optix software is part of the FactoryTalk® Hub® cloud software that provides centralized, on-demand design tools that empower companies to scale production, adapt to new customer demands and optimize the performance of their automation systems.

Learn more about the FactoryTalk Hub ecosystem
This image shows the FactoryTalk Optix software icon.
FactoryTalk Optix

FactoryTalk Optix software is an open, scalable visualization platform with options. FactoryTalk Optix Studio™ software is the integrated design environment where you create HMI applications. FactoryTalk Optix Runtime software runs on target devices.

Learn more about the FactoryTalk Optix platform
This image shows the FactoryTalk Remove Access software icon.
FactoryTalk Remote Access

The FactoryTalk® Remote Access™ solution supports the maintenance of operations with remote access via VPN. Also, in situations where operational plants are remote, the solution lets you investigate and resolve issues before planning travel to the site.

Learn more about the FactoryTalk Remote Access solution
This image shows the installation icon.
Install your products

These links provide installation instructions for the products supported in the FactoryTalk Optix portfolio:

HelpHelp
FactoryTalk Optix Installation Guide
HelpHelp
FactoryTalk Remote Access Help
ProductsProducts
ASEM 6300 Industrial PCs
ProductsProducts
Embedded Edge Compute Module
ProductsProducts
OptixPanel Graphic Terminals

How to Create a Project

Create a project

Create a FactoryTalk Optix project and the application logic for the project. Add content to the project that includes graphic objects and dynamic links to have those objects display values to visualize your system at runtime.

Learn about creating FactoryTalk Optix projects
Tutorials

These tutorials describe how to create the different components you can add to a project to meet your application needs:

Alarms

Aliases

Dynamic links

Graphic objects

IOT

Logger

NetLogic

OPC UA

Reports

Sessions and locales

Transactions

For additional demos, samples, and trainings, visit Rockwell Automation's GitHub.

Deploy a project

After you create your project, you need to deploy it to a target device.

Learn about deployment guidelines for FactoryTalk Optix
FactoryTalk Optix Playlist
Video
FactoryTalk Optix Playlist

Don’t wait any longer and get designing, testing and deploying applications with new collaborative workflows directly from a web browser. Check out our how-to video series to see how easy it is to get started.

Watch now on YouTube

Related Content

Software SubscriptionsSoftware Subscriptions
Software Documentation
HelpHelp
FactoryTalk Hub Online Help
HelpHelp
FactoryTalk Hub Release Notes
HelpHelp
FactoryTalk Optix Online Help
HelpHelp
FactoryTalk Optix Release Notes
HelpHelp
FactoryTalk Remote Access Online Help
HelpHelp
FactoryTalk Remote Access Release Notes
ProductsProducts
Target Devices Documentation
ProductsProducts
ASEM 6300 Industrial PCs
ProductsProducts
Embedded Edge Compute Module
ProductsProducts
OptixPanel Graphic Terminals
FAQFrequently Asked Questions
Community Q&A

Explore, discuss, and learn about how to make the most of your experience with Rockwell Automation products.

FAQFrequently Asked Questions
Engage Online Community
FactoryTalk Optix Portfolio
FactoryTalk Optix Portfolio
FactoryTalk Optix Portfolio
Unlock new possibilities for your HMI and IIoT solutions with the FactoryTalk Optix portfolio: hardware and software designed for openness and flexibility.
  1. Chevron LeftChevron Left Página principal de Rockwell Automation
  2. Chevron LeftChevron Left Asi...
  3. Chevron LeftChevron Left Documentation
  4. Chevron LeftChevron Left Technical Documentation Center
  5. Chevron LeftChevron Left FactoryTalk Optix Technical Documentation
Actualice sus preferencias de cookies para continuar.
Esta función requiere cookies para mejorar su experiencia. Actualice sus preferencias para permitir estas cookies.:
  • Cookies de Redes Sociales
  • Cookies Funcionales
  • Cookies de Performance
  • Cookies de Marketing
  • Todas las cookies
Puede actualizar sus preferencias en cualquier momento. Para más información, vea nuestro {0} Política de Privacidad
CloseClose