Loading

Stratus Technologies

ztC Edge

Introducing the 2nd generation ztC Edge, the industry’s first Edge Computing platform to combine built-in operational resilience and workload consolidation in an easy-to-install, ruggedized design for the industrial edge.

The new ztC Edge offers up to 200% greater performance over the prior generation. The compute platform is ideal for integrating HMI, SCADA, historian, MES, AI/ML, and Cyber security applications that you’d normally install in multiple computers, into a single device.

The ztC Edge is Class I Division 2 certified. It’s rugged, secure, and highly automated with built-in redundancy that protects critical applications from unplanned downtime as its installed in distributed, under-resourced locations.

Purpose-built for operational technology (OT) while meeting standard IT performance, the ztC Edge scales well as it can quickly be installed at a single location or across multiple sites, without the need for specialized IT skills.

 

Available for sale: Available for pre-order now

ztC Edge
For more information, contact: 
EmailEmail
Angela Poretti , Stratus Technologies

Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Ventas
  • Servicio de asistencia al cliente
  • Servicio de asistencia técnica TechConnect
  • Preguntas generales
  1. Chevron LeftChevron Left Página de inicio Chevron RightChevron Right
  2. Chevron LeftChevron Left Emp... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Stratus Technologies ztC Edge Chevron RightChevron Right