PowerFlex 6000 Medium Voltage Drives

The Product Launch

Join us for the launch of the next step in user-friendly control for variable and constant torque applications with the introduction of the next generation PowerFlex® 6000 Medium Voltage Drive.

The PowerFlex® 6000 drive is a cost-effective solution for applications ranging from 2.3 ... 11 kV. The next generation PowerFlex® 6000 drive is our next Step in Powerful Performance and Flexible Control. The new Allen-Bradley PowerFlex® 6000 product line expands the cost-effective Medium Voltage Drive solution portfolio for new and retrofit, variable and constant torque applications such as fans, pumps and compressors up to 11 kV, 11 MW (15,000 Hp) and offers exiting new features to enhance the already robust capabilities of the product. 

Agenda

09:30 – Registration
10:00 – PowerFlex®  6000 Product Launch - Introduction
11:00 – Tea Break
11:15 – Engineered To Order Discussion
12:15 – Q&A Open Discussion
12:30 – Lunch
13:30 – END

Dates and Locations

28 June - Randburg

Rockwell Automation
369 Pretoria Avenue
Ferndale
Randburg

Map It

3 July - Cape Town

Protea Hotel Durbanville Hills
99 Jip De Jager
Vinyards Office Estate
Tyger Valley
Cape Town

Map It

5 July - Durban

Hilton Hotel
12 - 14 Walnut Road
Durban Central
Durban

Map It

Contact Us

Michelle Junius

Marketing Communications Specialist Sub Saharan Africa & Mining EMEA

+27 (0)82 785 4107

Register

Join us for the launch of the next step in user-friendly control for variable and constant torque applications with the introduction of the next generation PowerFlex® 6000 Medium Voltage Drive.