Lower Costs and Reduce

Control Complexity

Simplify Your Application: Control Multiple Motors with One VFD

Many applications can use multiple motors of the same capacity that operate in parallel at the same speed. Learn how we can provide branch circuit protection on the output of variable frequency drives to protect multiple motors in these applications.

Join us to learn:

  • How using a variable frequency drive to control multiple motors can help reduce the cost and footprint, and control the complexity of your application
  • Why 140M-D8V motor protection circuit breakers are suitable for your application at the output of variable frequency drives in multi-motor installations

Register below for this webinar!