Training Workstations

Hands-on, Self-paced Instruction

Training workstations allow for hands-on, self-paced instruction. Select a standard workstation or customize your own to fit your needs.

  • Reinforce and practice maintenance, troubleshooting, and programming skills
  • Train new employees
  • Ease the transition from one technology

Standard workstations include drives, HMI, I/O systems, motion control, and more.

Filter & Refine

ADDvance Control Systems Workstation

Simulate common components of an AADvance® Control System, which includes redundant controllers, I/O modules, and switches.

ArmorStart Workstation

Simulate an ArmorStart® system and practice maintaining and troubleshooting an ArmorStart distributed motor controller communicating over a DeviceNet network.

Automation Ferris Wheel Workstation

This two-part unit introduces students to basic industrial automation with the use of a simple theme-park ride.

CENTERLINE MCC on EtherNet/IP Workstation

IntelliCENTER® technology provides CENTERLINE® MCC users with a preconfigured, integrated, hardware, software, and EtherNet/IP network communication solution.

CompactLogix Workstation

Develop and build a solid foundation of CompactLogix™ and automation system knowledge by becoming familiar with a variety of automation hardware and software.

Connected Components Workstation

This workstation can be used to extend your design and configuration skills, enhance your troubleshooting skills, and provide refresher training.

ControlLogix Workstation: No Motion 10-slot

The ControlLogix™ workstation offers a means to simulate the same control schemes running throughout your plant. (10-slot chassis)

ControlLogix Workstation: No Motion 7-slot

The ControlLogix® workstation offers a means to simulate the control schemes that run throughout your plant. (7-slot chassis)

ControlLogix Workstation: No Motion, No Controller

The ControlLogix® workstation offers a means to simulate the same control schemes that run throughout your plant. (7-slot chassis)

Conveyor Assembly Simulator

This workstation has a conveyor with Flex I/O. This unit is separate and works with your workstation to simulate automation control and operation.

Fan Demo Unit

An add-on module compatible with the PowerFlex® 700 workstation, this unit presents a variable load to the drives workstation to see how it responds to variations.

GuardLogix Controller Workstation

Program safety instructions within a GuardLogix® safety task for monitoring safety-circuitry.

GuardPLC Workstation

Program an RSLogix™ Guard PLUS project for GuardPLC™ controller communications with other devices, such as an OPC server and another controller.

Integrated Architecture Basic Workstation

With this workstation you can become familiar with a variety of automation hardware and software within the Integrated Architecture® system.

Integrated Architecture Workstation

Develop and build a solid foundation of Integrated Architecture® and automation system knowledge.

Kinetix 6000 Servo Drive Workstation

This workstation is a two-axis SERCOS servo system designed to work with existing ControlLogix™ with Motion workstations.

Kinetix 6000 Servo Drive Workstation with SafeOff

This workstation is a two-axis SERCOS servo system designed to work with existing ControlLogix® with Motion workstations.

Kinetix 6500 Workstation

With this workstation and a ControlLogix® workstation you can configure, program, commission, and run Kinetix® 6500 servo drives on an EtherNet/IP network.

Package Sorting Simulator Workstation

Mimic products moving on a feed conveyor and a sort conveyor to gain valuable experience on a simplified compact platform.

PanelView Plus 6 Workstation

Address the training simulation needs of your business by providing a superior approach to simulating plant-floor visualization.

PanelView Plus Workstation

To address the training simulation needs of your business, the PanelView™ Plus 1000 workstation provides an excellent approach to simulate plant-floor visualization.

PlantPAx Process System Workstation

Simulate common components of process applications including redundant controllers and switches, remote I/O, an EtherNet/IP MCC, and an operator workstation.

PowerFlex 700 Drive Workstation

This workstation provides a flexible package of power, control and operator interface options to meet the demands for space, flexibility, and simulation reliability.

PowerFlex 700S Phase II AC Drive Workstation

You can use this workstation to configure drive parameters, motor control options, and Synchlink communications.

PowerFlex 753 Workstation

This workstation provides a flexible package of power, control and operator interface options to meet the demands for space, flexibility and simulation reliability.

PowerFlex 755 Drive Workstation

This workstation provides a flexible package of power, control, and operator interface options to meet the demands for space, flexibility, and simulation reliability.

PowerFlex DC Workstation

This workstation provides a flexible package of power, control, and operator interface options to meet the demands for space, flexibility, and simulation reliability.

Process Workstation: FOUNDATION Fieldbus, HART

Practice the configuration and set-up of process applications that include interactive graphic displays, global objects, PID loops, and alarms.

Safety Components Workstation

Manually configure safety relays and input devices in a relay-based safety system.

SLC 500 Workstation: SLC 5/03 Processor

The 1746 I/O Rack System workstation combines state-of-the-art SLC™ 500 processor technology in a compact, easy-to-use package. (7-slot chassis)