THE MACHINE BUILDERS RESOURCES

Innovative thinking. Innovative machinery.

End-users want you to deliver smart machines and equipment that easily integrate into their facilities, provide access to pertinent, actionable information, and deliver the agility they need to react to changing market demands.

These examples show how we listen to their needs to help them to address these challenges, while working hard to help them save money, increase productivity, improve safety, and reduce downtime.

Filter & Refine

Cavanna: Industry 4.0 Ready Solutions

Cavanna's Zero X features an important innovation in the reel holder, where the company has reached a high level of design and an unprecedented functionality.

Cosmobot: Packaging Flexibility in Action

CosmoBot uses MagneMotion independent cart technology to offer a step change in motion control capabilities, by removing the need for chain-driven mechanical systems and rotating elements.

CT PACK: Complete, Turn-key Packaging Lines

CT PACK's small, scalable and compact packaging line includes an M120 flow-wrapper and an “all in one” boxing system for secondary packaging.

CT PACK: Packaging Lines for the Food Industry

The high innovation level of CT PACK's lines comes from their compactness and their modular configuration and design, which are combined with maximum operator visibility.

Dara: Modularity Delivers Bespoke Solutions

Each module of Dara's machines is independent from the others, so customers can combine modules to achieve a final unique configuration to suit their precise needs.

Dinnissen: Matching Customer's Needs

Dinnissen's All-in-One Mixing concept, lifts, tilts, empties, mixes and fills containers from one location, in order to design a new mixing concept that is as lean as possible.

E2M: Quality Equipment for Multiple Industries

E2M's Flexiturn Orientation System is a flexible orienter for all kind of containers, full or empty, made in any kind of material and shape.

Essegi: Packaging Systems for Multiple Formats

Essegi's vertical packaging systems, balers, mixing lines, weighing systems and industrial automation solutions can wrap different products, across a wide range of weights and formats.

Feluwa: Your Pump Technology Experts

The MULTISAFE double hose-diaphragm pumps ensures that the medium is safely enclosed and remains hermetically sealed off from the periphery.

FrymaKoruma: Easy, Flexible Adaptability

The Dinex from FrymaKoruma is an all-rounder, capable of manufacturing everything from pharmaceuticals to toothpaste, including salves, creams, gels, syrup, pastes, lotions & cosmetics.

Ilapak: Committed to Best-in-Class Support

Ilapak's Vegatronic 6000 is a high-performance continuous film motion machine, which Ilapak introduced as a top solution among the ones included in its high-end range of machines.

Ilapak: Committed to Quality and Reliability

Ilapak's Carrera 500 offers low operating costs, tool-less changeover and rotary sealing jaws and can be tailored to match each customer’s specific needs.

IMA Automation: Innovation and Global Reach

IMA Automation's EVO FLEX ROTARY is an assembly-indexed rotary platform based on space-saving design, which is ideal for the assembly of large quantities of complex, market-ready products.

IMA Automation: State-of-the-Art Performance

IMA Automation's iQ FLEX, uses MagneMotion technology for pallet transfer and has been designed to meet the need for speed and flexibility in manufacturing.

Imanpack: Customer-Centric Approach

Imanpack's Moonlight Cell flowpack box motion is a horizontal wrapping machine, available with reel loaded from the top or bottom, with extended sealing time and four-axis control.

Livetech: Complete Packaging Systems

Livetech's LTL-3F is designed for packaging 6 different product formats in two standard box types. Forming, filling & closing have been conceived to minimise process time and operations.

Mespack: Leading-Edge Packaging Machines

Mespack's H-540-FE6 model is a rugged and reliable machine that allows the manufacturing of baby food liquid products in stand-up pouch with top-cap format.

Mespack: Specialists in Flexible Packaging

Mespack's W7200 PRO is designed to achieve the best flexible packaging performance while minimizing format changeover times.

PFM Group: Complete Packaging Portfolio

PFM's D-Series Stand-Up Pouch Machine's modularity and build concept delivers product and machine protection, coupled to easy operator access, without the need to remove guards.

PFM Group: Flexible Solutions/Multiple Industries

PFM's D-Series HFFS is an easy to use, integrated and highly efficient solution to form, fill, seal and handle flat and stand-up packages for solid, granular, powder & liquid products.

Robopac Systems: Palletised Perfection

Robopac System's Genesis Thunder uses a high-resistance Monobloc aluminium ring, which delivers lower rotation weight and inertias, it offers great robustness for heavy-duty operation.

Schmucker: A Major Player in Packaging Industry

Customization and flexibility are Schmucker's points of strength. Its solutions are ergonomic, easily accessible and can be quickly upgraded, retrofitted and expanded.

Somic: High-End Solutions for Case Packaging

Somic's FLEXX III machine addresses requests for upright, two-part cardboard packaging. All three machine modules are controlled by one combined control solution.

SPS: Advanced Technology as Standard

SPS's HFFS three-module dual lane wrapping machine is designed to be installed in the primary packaging area of high-speed systems.

SynchroGroup: Automatic Wrapping Solutions

SynchroGroup's Pack 600 LTS wrapping machine has the ability to wrap fully sealed inhalers at a rate of up to 100 PPM.

TMI: Expertise in Turnkey Projects

TMI's Ilersac VBF Sonic, an automated bagger for valve bags between 5 and 50 kg, is suited for production of flours, starches, animal feeding ingredients, fine chemicals or construction.

Umbra: BIG BAG Capabilities

Umbra's UP1000 Pro packaging machine features a gravitational electronic weighing system, a multi-positioning bag compartment and a bag-filling system, which does not deform the gussets.

Umbra: Constant Investment in R&D

Umbra's UPS Hygienic powder-filling machine can be used to hygienically fill milk powder, flour, yeast and general powdered ingredients for the food, chemical & pharmaceutical industries.

Viking Masek: Comprehensive Machine Portfolio

Viking Masek offers full packaging line integration, in-house engineering & design, and can act as a single-source supplier for infeed systems, product fillers and conveying equipment.

Viking Masek: Flexible Global Packaging Solutions

Viking Masek machines can be adapted to suit a customer’s precise requirements. Benefits include high-speed, performance & efficiency and the ability to handle a wide range of bag styles.

Zellwag: A Fcus on Customised Solutions

Zellwag's Z-810 Rx fully automated robot-based filling and closing machine for nested syringes and vials, is a clear example of its modern approach to design and innovation.

Zeton BV: New Technology Faster to Market

Zeton's high throughput catalyst testing system is designed and built with 12 independent reactor systems delivering 12 product separation and product sampling sections.

ATP: SRC Smart Case Taking Unit

The ATP SRC uses MagneMotion technology to deliver ultimate packaging flexibility to customers, as the forming and loading modules can operate independently.

Bausch+Strobel VarioSys: A Modular System

Bausch+Strobel's VarioSys is just as much at home in labs producing small batch sizes, as it is in fully automated pharmaceutical production lines for small-scale production.

Bradman Lake: Totally Integrated Automation

By adopting a common, scalable solution, Bradman Lake is able to develop a wide range machines capable of up to 1,200 parts per-minute.

Cama Group: Complete Packaging Solutions

Cama's Triaflex platform integrates logic and motion with a modular approach, making it possible to tailor solutions to the specific production process issues faced by the end user.

Cama Group: Modularity Matches Customer Needs

Cama's modular Monoblock range has been designed to address a huge variety of packaging applications, by integrating a wide array of packaging functions.

Cama Group: Solutions from Line Start to Line End

Cama’s new IF316, the new BTG compact forming, loading and closing system, is an incredibly compact and lean three-function machine.

Cavanna: R&D at the Core of Advanced Solutions

Cavanna's SLIM flow-wrapping machine is a fully automatic machine that offers a compact design, which improves factory space utilisation.

Guide for Studio 5000 Logix Designer Software User

This guide provides terminology and workflow comparison between Connected Components Workbench™ software and Studio 5000 Logix Designer® application.