MagneMover LITE Intelligent Conveyor System

Fast, Controlled, Flexible Motion

MagneMover® LITE is a smart, affordable transport system specifically designed to move light loads quickly and efficiently. It outperforms traditional belt and chain conveyors for in-machine applications and for applications with demanding motion requirements, delivering new levels of process optimization and throughput.

Intelligent and Highly Cost-effective

MagneMover LITE is made of a selection of standard building blocks, each of which is a motorized track section, fit together to form an almost endless variety of layout options. The track is available to meet IP65, making it perfect for cleanroom and wash-down environments.

Features include:

  • Motor, drive, controller, positioning and guidance built-in
  • Up to 9 pucks in motion per meter
  • Up to 12 pucks in a queue per meter
  • Payloads up to 2.5 kg per single puck
  • Payloads up to 10.0 kg per tandem puck
  • Speeds up to 2 m/s
  • Accelerations up to 4 m/s2 depending on payload and cart type
  • 60 mm pucks
  • Track and trace built-in without RFID. RFID is also available
  • Repeatability +/- 0.5 mm for straight motors only
  • Repeatability at process stations: +/- 0.10 mm with calibration
  • CE Mark and UL Recognized

Want to discuss how independent cart technology can help you move smarter?

Resources

Check out all the software, firmware, documents and training you need to make the most of your independent cart technology investment.

Need a Custom Solution?

We can work with you to implement Independent Cart Technology into a wide range of applications with loads from ounces to hundreds of pounds. Take advantage of a customized solution with all the benefits of LSM, while meeting your needs precisely.

OPTIONAL: ADD LOCAL CONTENT HERE Detail Page products/motion_control/independent_cart_tech/AU_det_magnemover-lite row-6

How May We Help You?

Rockwell Automation and our partners offer exceptional knowledge to help design, implement, and support your automation investment.