Products and Solutions from Rockwell Automation

Products and Solutions from Rockwell Automation

PowerFlex 6000 Medium Voltage AC Drives

New design provides a competitive footprint for new and retrofit applications

Heavy industry managers face many challenges focused on reducing energy consumption, minimising downtime and optimising productivity – these challenges need to be resolved while increasing productivity and protecting their investment.

The Allen-Bradley PowerFlex 6000 Medium Voltage AC Drives can help. They provide a cost-effective solution for applications ranging from 2.3 to 11kV, with motor current up to 680A. These easy to use drives address your soft starting and variable speed control need for non-regenerative applications such as fans, pumps and compressors.

PowerFlex 6000 drives are now available in an all-in-one design from 2.4-4.16kV, 0-215A. This new design provides a competitive footprint with three different frame sizes; 70A Frame – 47.6” wide; 140A Frame – 63.4” wide; and 215A Frame – 75.2” wide. This will provide great benefit to customers looking to purchase a drive for retrofit applications and will also help reduce the overall footprint of e-house installations.

In addition, PowerFlex 6000 drives allow you to select the right drive by matching your power requirements to the drive’s power rating and achieve a 100 percent starting torque with sensorless vector control for both variable and constant torque applications. They also include a variety of communication options, that can be integrated in any control system and can be used in new and retrofit variable and constant torque applications.

Featuring an integrally mounted multi-pulse isolation transformer, PowerFlex 6000 drives help ensure low line side harmonics and improved asset utilization in your critical applications. This high efficiency transformer also helps improve overall efficiency.

PowerFlex 6000 drives have built in features like the standard supplied online UPS and internally powered cooling fans that help to lower control power requirements, which can help reduce your total cost of ownership.

To help minimise downtime in your critical applications, PowerFlex 6000 drives provide an automatic power cell bypass and have common modular power cells designed for easy removal, minimizing Mean Time To Repair (MTTR).

New Hygienic Hardware helps Protect Food Safety and Pharmaceutical Quality

The first NSF-certified HMI terminal and new hygienic servo motors can minimize contamination risks

Food and pharmaceutical makers can better protect the integrity of their products using new hygienic industrial control hardware from Rockwell Automation. The new Allen-Bradley Kinetix VPH hygienic servo motors and a new stainless-steel version of the Allen-Bradley PanelView Plus 7 graphic terminal both help minimize contamination during production and ease compliance.

The stainless-steel PanelView terminal can be used on a machine in a “splash” or contaminant zone without the need to be covered or isolated. This helps protect product quality and simplifies the cleaning processes, while removing obstructions to the human machine interface (HMI), so operators can better monitor production.

“In food and beverage manufacturing, demand for more product varieties is creating a need for smaller, more flexible machines with the HMI located in close proximity to the process,” said Dan Henneberry, business manager, Rockwell Automation. “The stainless-steel version of our PanelView Plus 7 terminal stands up to the rigors of contamination and cleaning to make this possible.”

The product is the industry’s first general-purpose HMI terminal that is certified by the National Sanitation Foundation (NSF). It has an ingress-protection rating of IP69K to support high-pressure, high-temperature chemical wash downs. It also uses a food-grade silicone gasket with a distinct blue color to help production workers notice if it’s been damaged and needs to be replaced.

The new Kinetix VPH hygienic servo motors can improve machine reliability while enhancing consumer safety by meeting stringent hygienic standards. The hygienic design – including high-grade stainless-steel housing and a smooth surface – can withstand wash downs and reduce the risk of contamination.

“Some servo motors can fail just weeks after they’re exposed to cleaning and sanitizing agents,” said Wendy Du, product manager, Rockwell Automation. “Alternatively, motors can be covered and protected during the cleaning process; but that creates a lengthier cleaning process and can introduce contamination risks. Our new hygienic servo motors make cleaning and sanitization easier and more efficient to help reduce machine downtime and improve overall equipment effectiveness.”

The servo motors are designed per the EHEDG and 3-A sanitary standards and are IP69K rated and NSF certified. They seamlessly integrate with the Allen-Bradley Kinetix 5500 and 5700 servo drive platform, using single-cable technology to help optimize a machine’s speed and accuracy. And they’re available in a range of sizes and options to help meet a variety of application needs in food and pharmaceutical production.

Safety I/O Modules for Smarter Machines

Companies that adopt a holistic approach to machine safety achieve significantly higher overall equipment effectiveness. The latest Allen-Bradley FLEX 5000 safety I/O module delivers a flexible and reliable distributed I/O solution, allowing you to choose your I/O to meet your operational needs.

FLEX 5000 I/O enhances communication with 1Gb EtherNet/IP connectivity offering higher speed and increased bandwidth to deliver increased amounts of data back to the controller. This helps future-proof control systems for a Connected Enterprise. During production, the modules can reduce costly and unplanned downtime, especially in continuous process control applications. Removal and insertion under power (RIUP) allows technicians to replace existing I/O, and an online change capability allows configuration of new I/O, both while the system continues to run.

Flexibility is provided through multiple network architectures and topology options in addition to a wide range of standard and safety I/O modules. These modules are ideal for applications that require fixed field-wiring terminations and either vertical or horizontal mounting.

The distributed I/O modules can operate in extreme environments and be used directly, connecting to copper and fiber networks. The FLEX 5000 platform provides distributed safety I/O for the Compact GuardLogix 5380 and GuardLogix 5580 controllers.

The I/O modules are TÜV certified for use in safety applications up to SIL 3 and PLe, Cat. 4. In addition, the FLEX 5000 I/O modules are selectable with conformal coating options for added protection against environmental stresses.

ControlLogix CIP Safety I/O Modules

The Allen-Bradley ControlLogix CIP Safety I/O modules provide local safety I/O for the GuardLogix 5580 controllers in larger applications that require a high-density I/O solution. Using these in-chassis modules simplifies configuration and reduces panel space by eliminating the need for an adapter. The module can be used in local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet or EtherNet/IP networks. These modules can also be used for distributed safety I/O.

The ControlLogix CIP Safety module provides a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. Offering functional safety rated up to and including SIL3 and PLe, these modules also support CIP safety bridging and routing functionality. Providing enhanced reaction time, the ControlLogix CIP Safety I/O modules helps protect your personnel and equipment assets.

Compact 5000 Safety I/O Modules

The Allen-Bradley Compact 5000 safety I/O modules provide local and distributed safety I/O for the Compact GuardLogix 5380 safety controller and distributed safety I/O for the GuardLogix 5580 safety controller. The modules offer faster safety reaction times to help designers lower their costs and create smaller and simpler machines. They also provide additional diagnostics to help users more easily identify faults.

Using EtherNet/IP for increased overall productivity, machine builders are empowered to solve their customers’ current and future problems through a unified architecture. The system continues to expand performance capabilities within the platform.

The Compact 5000 safety I/O modules are rated up to SIL3/PLe and provide separate system power for better isolation and built-in power input with field power to I/O modules.

Flexible Servo Control and Accurate Positioning

The Bulletin VPAR electric cylinders provide an integrated solution with dynamic, precise response for a wide range of linear motion applications. Providing seamless connectivity to Kinetix 5500 and 5700 drives, these cylinders use RSLogix 5000 software to extend and retract with highly repeatable positioning, velocity, and force.

Simplifying wiring, the cylinders connect with a single cable connection and are suitable for either axial or parallel mounting. The Bulletin VPAR electric cylinders are designed to simplify your assembly and reduce mechanical design engineering, wiring and commissioning time.

Latest Studio 5000 Software Reduces Machine Design Time, Enhances Industrial Security

The latest release of the Studio 5000 integrated development environment from Rockwell Automation can help get smart machines to market faster with enhanced security. The software includes new digital design capabilities to reduce machine design, testing and commissioning times. It also introduces CIP Security support to bring industry-proven security technologies into the automation space. 

To accelerate design projects, the Studio 5000 Logix Designer application now uses an AutomationML open data exchange. This allows the application to exchange data with engineering tools, such as EPLAN Electric P8. Now, engineers can design their system once and import that design data between tools, saving hours of rewriting and remapping work per project.

Also, a new Simulation Interface product uses the Functional Mock-Up Interface (FMI) standard to allow data exchange with modeling software, such as MATLAB and Simulink. Engineers can use this to virtually test machines and resolve issues before commissioning, potentially reducing on-site delivery times from weeks to days.

The latest Studio 5000 software allows companies to use CIP Security to better protect their industrial communications with authenticity, integrity and confidentiality. The FactoryTalk Policy Manager tool allows administrators to centrally manage secure communications policies within the Studio 5000 environment in compatible hardware. This allows a CIP securable device to defend itself against a network or communications attack.

ThinManager Expanded for Global Use

ThinManager version 11 adds features that allow end users to increase their productivity, visualization, security and mobility

Industrial companies around the world can now more easily realize the productivity and cost-saving benefits of using thin clients in place of industrial PCs. The new ThinManager version 11.0 software includes support for 11 local languages in 12 countries, making it easier for global organizations to configure, deploy and manage thin client devices in their operations using their native language and character sets.

The software delivers production information from any FactoryTalk application to operators wherever they are in a facility. Operators can customize the way information is delivered to any device (fixed or mobile), user or location.

The new local-language support in the software allows workers to input data, such as passwords, using their native language and character sets. Version 11.0 adds support for non-English keyboards and the ability to configure the software’s on-screen keyboard in non-English languages. More localized support features will be added in future software releases.

In addition, with version 11.0, operators have more ways to customize and view information, which helps improve their productivity. For example, at fixed terminals, operators can now build an entire control room view using a single thin client with the ThinManager software’s expanded MultiMonitor feature. The feature supports up to seven monitors on a single terminal. This creates an easy way to expand control room visualization without purchasing, configuring and managing multiple thin client devices. It also includes support for the new Allen-Bradley VersaView 5200 thin clients, which provide up to seven video outputs with 4K resolution.

Operators can also now view multiple content sources on one mobile device screen. This can help them keep an eye on multiple aspects of production and maximize productivity while on the move. For instance, a supervisor could see alarm, camera and productivity applications all on one screen. And as they walk the plant floor, the ThinManager software’s Relevance feature can refresh the content based on their location.

ThinManager version 11 is suitable for a number of industries including automotive, food and beverage, life sciences, marine, oil & gas, pulp & paper, semiconductors & electronics, tire & rubber, water & wastewater.

PlantPAx the Modern DCS

New system features include an updated design environment and enhanced control features

In today’s competitive world, manufacturers need to choose a modern DCS that enables plant-wide control and optimization for lower cost of ownership while also providing system scalability and modularity for engineering flexibility and faster time to market.

The new PlantPAx system release helps you create smarter, more productive and protected operations. It provides system scalability and modularity for engineering flexibility and faster time to market. It is also open to enabling new technologies which improve operation and integration with the enterprise. Furthermore, enhancements to the Process Objects Library provide support for larger system architectures with updated image templates.

PlantPAx enables you to protect your organization from accidental or intentional threats to your operation. It provides real time and historical data and operators can view trends and diagnose faster, with less effort. In addition, it fully supports Windows Server 2016 and has an expanded redundant architecture.

The PlantPAx system is defined by our users for our users. This latest release includes a number of features based on direct feedback from our users. It can be delivered and maintained by a flexible support ecosystem whether it be the system vendor, local distributor, system integrator or OEM. It also simplifies design and configuration and boosts productivity with intuitive navigation and standards-based approach.

Next Generation Modular Switch

The Stratix 5800 is the next generation modular switch that provides the flexibility to meet a wide variety of layer 2 (access) and layer 3 (routing) network applications. Available in both fixed and modular versions, the all gigabit platform and robust feature set support high-performance network requirements now and into the future.

The new product platform The Stratix 5800 combines advanced Cisco technology and premier integration into the Integrated Architecture to provide solutions for both IT and OT professionals.

ArmorStart ST Expands the Portfolio with Safety

ArmorStart Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phrase, and control power while offering several communications options.

The latest Allen-Bradley ArmorStart ST controllers deliver integrated safety, meeting SIL3 PLe CAT4 for Starter and variable frequency drives. With built in Safe Torque-Off, these controllers help protect your personnel and assets by removing rotational power to the motor when a safety demand is made. Providing a solution integrated into EtherNet/IP and DeviceNet networks, the controllers are ideal for automotive, material handling and packaging applications.

Safety is a crucial concern for every type of automation. Protecting personnel and assets is always a high priority, with far-reaching benefits. However, in the past, implementing safety solutions often meant sacrificing productivity. ArmorStart distributed motor controllers can assist you in solving that dilemma by helping to provide protection for your people and equipment while also reducing unplanned downtime.

These controllers are Connected Enterprise ready with Intelligent Motor Control features such as Add-On Profile and Automatic Device Configuration – helping you reduce downtime and increase productivity.  

Latest News

Rockwell Automation and our partners offer exceptional knowledge to help design, implement, and support your automation investment.

Subscribe

Subscribe to Rockwell Automation and receive the latest news and information directly to your inbox.