https://www.rockwellautomation.com/en-za/products/details.889D-F8NBDM-10.html
Catalog #: 889D-F8NBDM-10
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 8-Pins, 8-Pins, DC Micro, Male, Straight (ext. threads), Straight, Male(Ext. Threads), DC Micro (M12), Same as First End, PVC Cbl, Red, UnShld, 24AWG, Patchcord, PVC Cable, Red, 24AWG, Standard, 10 m
Catalog #: 889D-F8NBDM-10
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 8-Pins, 8-Pins, DC Micro, Male, Straight (ext. threads), Straight, Male(Ext. Threads), DC Micro (M12), Same as First End, PVC Cbl, Red, UnShld, 24AWG, Patchcord, PVC Cable, Red, 24AWG, Standard, 10 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 8 |
---|---|
Number of pins | 8-pins |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | PVC cable, red, unshielded, 24 AWG |
Bend radius | 10 x diameter |
Construction
Cable length | 10000 mm |
---|---|
Screw-in thread | M12 |
Second end termination style | Straight, male (external threads) |
Second end termination type | DC micro (M12) |
Diameter, approx | Connector: 14 mm (0.56 inch) @ straight male |
Length, approx | Connector: 50.8 mm (2.0 inch) @ straight male |
Height, approx | Connector: 31.8 mm (1.25 inch) @ right angle male |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.