Frame 7L Kits
This table lists the renewal kits available for
PowerFlex®
755T frame 7L product. (XT) appears in the table title to help identify a
kit that contains protective covers and/or dielectric grease on connectors.Cat. No. | Description | Notes |
|---|---|---|
SK-RM-PB8DR-21FLTR1 | IP21, 800 mm wide Door Vent Filters | — |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector | — |
SK-RM-PODFAN-F7 | Control Pod Printed Circuit Board Fan Assembly | — |
SK-RM-MCB2-PF755 | Main Control Circuit Board | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. |
SK-RM-PODBP1 | Control Pod Backplane Circuit Board | — |
20-750-MFTB1-F8 | Fiber Transceiver Circuit Board | — |
20-750-MCPOD3-F7M | Control Pod Assembly, Regenerative Drive and Bus Supply | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-IBFH2-FUSE2A-F8 | 400V/480V/600V, 240V Power Distribution Fuse (FH2) | 15 A Fuse Rating |
Cat. No. | Description | Notes |
|---|---|---|
20-750-MACPC1-CD-F7M | 400V/480V, AC Precharge Control Circuit Board (XT) | — |
SK-RM-IBFH4-FUSE5A-F7 | 400V/480V/600V Control Transformer Fuses (FH4) | Two 17.5 A Fuses |
SK-RM-IBFH3-FUSE3B-F8 | 400V/480V/600V, AC Precharge Control Circuit Board Fuse (FH3) | 2 A Fuse Rating |
SK-RM-IBD-FUSEA-F8 | 400V/480V/600V, AC Precharge Fused Disconnect (FD1) Fuses | 30 A Fuse Rating |
20-750-MACPC-TDR | AC Precharge Time Delay Relay | — |
20-750-MACP-CD-TVSS | AC Precharge TVSS Module, 400V/480V | — |
Cat. No. | Description | Notes |
|---|---|---|
20-750-MI5-C650D650 | Frame 7L Power Module | Corrosive atmosphere rating is Severity Level G3. Consult the factory for more information. |
Cat. No. | Description | Notes |
|---|---|---|
20-750-ML4-C585D617 | LCL Filter Module (XT) | "nnn" in “CnnnDnnn” and “EnnnFnnn” identifies the normal duty (ND) continuous amp rating of the LCL filter module. To identify your catalog number, see the data nameplate on the front of the LCL filter module. |
SK-RM-CSB-F7 | LCL Filter Module Current Sense Circuit Board (XT) | — |
Provide Feedback