Memory area
Decode of memory location contents mode.
- BrowseName
- MemoryArea
Values
Value | DisplayName | Description |
---|---|---|
0 | Input Relay (X) | |
1 | Output Relay (Y) | |
2 | Internal Relay (M) | |
3 | Latch Relay (L) | |
4 | Annunciator (F) | |
5 | Edge Relay (V) | |
6 | Link Relay (B) | |
7 | Data Register (D) | |
8 | Link Register (W) | |
9 | Timer Contact (TS) | |
10 | Timer Coil (TC) | |
11 | Timer Current Value (TN) | |
12 | Counter Contact (CS) | |
13 | Counter Coil (CC) | |
14 | Counter Current Value (CN) | |
15 | Special Link Relay (SB) | |
16 | Special Link Register (SW) | |
17 | Step Relay (S) | |
20 | Index Register (Z) | |
21 | File Register (R) | |
22 | File Register (ZR) | |
23 | Special Relay (SM) | |
24 | Special Register (SD) | |
25 | Retentive Timer Contact (SS) | |
26 | Retentive Timer Coil (SC) | |
27 | Retentive Timer Current Value (SN) |
Provide Feedback