1756-EN4TR, EN4TRXT - Multiple Vulnerabilities
The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.
Product Description
The 1756-EN4TR, and 1756-EN4TRXT are high-performance ControlLogix EtherNet/IP communication modules that support advanced topologies like Device Level Ring and Parallel Redundancy Protocol, with scalable connection capacities and environmental ratings to meet standard, high-demand, and extreme industrial networking needs.
Affected products and solution
Affected Product |
CVE |
Affected Software Version |
Corrected in Software Version |
Affected Catalog Numbers |
1756-EN4TR 1756-EN4TRXT |
CVE-2025-8007 |
Version 6.001 or Prior |
Version 7.001 or later |
|
1756-EN4TR 1756-EN4TRXT |
CVE-2025-8008 |
Version 6.001 or Prior |
Version 7.001 or later |
Security Issue Details
Category |
Details |
CVE ID |
CVE-2025-8007 |
Impact |
A security issue exists in the protected mode of 1756-EN4TR communication modules, where a Concurrent Forward Close operation can trigger a Major Non-Recoverable (MNFR) fault. This condition may lead to unexpected system crashes and loss of device availability. |
CVSS 3.1 Base Score |
|
CVSS 4.0 Base Score |
|
CWEs |
|
Known Exploited Vulnerability |
No (Not listed in KEV database) |
Category |
Details |
CVE ID |
CVE-2025-8008 |
Impact |
A security issue exists in the protected mode of EN4TR devices, where sending specifically crafted messages during a Forward Close operation can cause the device to crash. |
CVSS 3.1 Base Score |
|
CVSS 4.0 Base Score |
|
CWEs |
|
Known Exploited Vulnerability |
No (Not listed in KEV database) |
Glossary:
· Major Non-Recoverable: critical fault condition within industrial control systems
Mitigations and Workarounds
Customers using the affected software, who are not able to upgrade to one of the corrected versions, should use our security best practices.
Revision History
Revision |
Date |
Description |
1.0 |
September 9, 2025 |
Initial release |
2.0 |
September 15, 2025 |
Affected Product Update |
Get Up-to-Date Product Security Information
Visit the Rockwell Automation security advisories on the Trust Center page to:
· Subscribe to product security alerts
· Review the current list of Rockwell Automation security advisories
· Report a possible security issue in a Rockwell Automation product
· Learn more about the Rockwell Automation vulnerability policy
Support
If you have any questions regarding the security issue(s) above and how to mitigate them, contact TechConnect for help. More information can be found at Contact Us | Rockwell Automation | US.
If you have any questions regarding this disclosure, please contact PSIRT
Email: rasecure@ra.rockwell.com
Legal Disclaimer
ROCKWELL AUTOMATION DOES NOT WARRANT THE COMPLETENESS, TIMELINESS OR ACCURACY OF ANY OF THE DATA CONTAINED IN THIS WEB SITE AND MAY MAKE CHANGES THERETO AT ANY TIME IN ITS SOLE DISCRETION WITHOUT NOTICE. FURTHER, ALL INFORMATION CONVEYED HEREBY IS PROVIDED TO USERS "AS IS." IN NO EVENT SHALL ROCKWELL BE LIABLE FOR ANY DAMAGES OF ANY KIND INCLUDING DIRECT, INDIRECT, INCIDENTAL, CONSEQUENTIAL, LOSS PROFIT OR DAMAGE, EVEN IF ROCKWELL AUTOMATION HAVE BEEN ADVISED ON THE POSSIBILITY OF SUCH DAMAGES. ROCKWELL AUTOMATION DISCLAIMS ALL WARRANTIES WHETHER EXPRESSED OR IMPLIED IN RESPECT OF THE INFORMATION (INCLUDING SOFTWARE) PROVIDED HEREBY, INCLUDING THE IMPLIED WARRANTIES OF FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, AND NON-INFRINGEMENT. Note that certain jurisdictions do not countenance the exclusion of implied warranties; thus, this disclaimer may not apply to you.