Loading

MicroLogix 1400 Controllers
Allen-Bradley

Our Bulletin 1766 MicroLogix™ 1400 PLC systems feature a higher I/O count, faster high-speed counter, pulse train output, enhanced network capabilities and backlight on the LCD panel.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 1766 MicroLogix™ 1400 Programmable Logic Controller Systems build upon critical MicroLogix 1100 features: EtherNet/IP™, on-line editing and a built-in LCD panel. These controllers feature a higher I/O count, faster high-speed counter, pulse train output, enhanced network capabilities and backlight on the LCD panel. Controllers without embedded analog I/O points provide 32 digital I/O points, while analog versions offer 32 digital I/O points and 6 analog I/O points. You can expand all versions with up to seven 1762 expansion I/O modules.

  • Ethernet port provides Web server capability, email capability and protocol support for DNP3 protocol support
  • Built-in LCD with backlight lets you view controller and I/O status
  • Built-in LCD provides simple interface for messages, bit/integer monitoring and manipulation
  • Expands application capabilities through support for as many as seven 1762 MicroLogix Expansion I/O modules with 256 discrete I/O
  • As many as six embedded 100 kHz high-speed counters (only on controllers with DC inputs)
  • Two serial ports with DF1, DH-485, Modbus RTU, DNP3, and ASCII protocol support
  • 10 KB words in user program memory with 10 KB words in user data memory
  • Up to 128 KB for data logging and 64 KB for recipe
  • Programmed with RSLogix 500® software

Typical applications include:

  • Material Handling
  • Packaging Applications
  • General Industrial Machinery
  • Printing
  • Food and Beverage
  • Pharmaceutical
  • Water Wastewater / SCADA
  • Clutch/Brake control
  • Position Control - Pick-and-place / Conveyor
Allen-Bradley logo
RSLogix 500
RSLogix 500 Software logo
Software
RSLogix 500

Save project development time and improve productivity when you program your MicroLogix controllers with RSLogix 500 software.

Get Started
Product Compatibility and Download Center (PCDC)
product compatibility and download landing page on laptop
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
BESTECH Delivers New Ventilation-on-Demand System for Underground Mine
BESTECH Delivers New Ventilation-on-Demand System for Underground Mines, Saves Signifi cant Energy Costs
Case Study
BESTECH Delivers New Ventilation-on-Demand System for Underground Mine

Our Integrated Architecture® solution provides multidiscipline functionality on one EtherNet/IP™ network, which helps converge control, visualization and decision support throughout the entire mine.

Learn More
Solar Panel System Maker Uses Micro PLCs
Case Study
Solar Panel System Maker Uses Micro PLCs

Our MicroLogix™ 1400 controller uses software preprogrammed with data from National Renewable Energy Labs (NREL), which automatically provides accurate information on exactly where the sun is – anywhere, anytime.

Learn More
Loading

Certifications
C-TICK CertificationC-TICK Certification
UL MarkedUL Marked
  • CE
  • C-Tick
  • UL
  • Class I Division 2 Hazardous Location

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
MicroLogix Programmable Controllers Selection Guide 1761-SG001_-EN-P
Installation Instructions Publication
MicroLogix 1400 Installation 1766-IN001_-EN-P
MicroLogix 1400 Memory Module Installation 1766-IN010_-MU-P
User Manuals Publication
MicroLogix 1400 Programmable Controllers User Manual 1766-UM001_-EN-P
MicroLogix 1400 Embedded Web Server User Manual 1766-UM002_-EN-P
MicroLogix 1400 Programmable Controllers Reference Manual 1766-RM001_-EN-P
MicroLogix Controllers to Micro800 Controllers Migration Guide 2080-RM002_-EN-E
Product Profiles Publication
MicroLogix 1400 Product Profile 1766-PP001_-EN-P
Miscellaneous Publication
MicroLogix Family Brochure 1761-BR006_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left MicroLogix 1400 Controllers Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose