The ASEM 6300B-AB1 Atom Class Box PCs include Intel Amston Lake Atom processors, ideal for real-time data collection, edge computing, and hosts Integrated AI acceleration for intelligent industrial applications. Features a fanless, ultra-compact, single-board design for high reliability with 6W to 12W CPUs with high power density and high energy efficiency. Available with DIN Rail or book mounting within your electrical enclosure. Its single DisplayPort connector can be connected to your ASEM 6300M industrial monitor.
- Product Selection
- Overview
- Certification
Key Features
- Includes Intel Amston Lake Atom processors, which are ideal for real time data collection, Edge Computing, and hosts Integrated AI acceleration for intelligent industrial applications.
- Supports Microsoft Windows 11 IoT Enterprise LTSC 2024, Microsoft Windows 10 IoT Enterprise LTSC 2021, or No Operating system options for full customer scalability.
- Available in single DisplayPort units that support up to 4K high resolution and feature 2x 2.5 Gigabit Ethernet and 2x USB 3.2 Gen 2 (Type A) 10Gbps ports
- Offers robust mass storage supplied by an M.2 SSD up to 240 GB (PC Only)
- Offers up to 16 GB LPDDR5 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
- Offers fanless, ultra compact construction, which is optimal for applications requiring low maintenance
- ThinManager®-ready
A runtime license for the FactoryTalk® Remote Access™ Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.
Overview
Intel Atom Class Box PC
- Available in single DisplayPort units that support up to 4K high resolution and feature 2x 2.5 Gigabit Ethernet and 2x USB 3.2 Gen 2 (Type A) 10Gbps ports
- Offers robust mass storage supplied by an M.2 SSD up to 1920 GB
- Offers up to 16 GB LPDDR5 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
- Preloaded with a ThinManager-ready BIOS
| 6300B-AB1 | ||
| Family Standard Functions | Chipset | Intel Amston Lake |
| Video controller | Intel® UHD Graphics integrated | |
| Protection Grade | IP rating: IP20 NEMA rating: Open Type |
|
| Material | Anodized aluminum alloy | |
| Dimensions (W/o mounting) | 6W/9W : 100x100x46,5mm | |
| 12W: 100x100x56,6mm | ||
| Additional BIOS onboard | ThinManager® Ready | |
| Family Configurable Functions | Processor | Intel® Atom x7211RE 1.00GHz (3.20GHz Burst) ▪ 2 cores / 2 threads ▪ 6MB Smart cache ▪ 10nm (6W TDP) |
| Intel® Atom x7433RE 1.50GHz (3.40GHz Burst) ▪ 4 cores / 4 threads ▪ 6MB Smart cache ▪ 10nm (9W TDP) | ||
| Intel® Atom x7835RE 1.30GHz (3.60GHz Burst) ▪ 8 cores / 8 threads ▪ 6MB Smart cache ▪ 10nm (12W TDP) | ||
| System memory – RAM | 4GB (LPDDR5) (*only for 6W CPU) | |
| 8GB (LPDDR5) (*only for 9W/12W CPUs) | ||
| 16GB (LPDDR5) (*only for 9W/12W CPUs) | ||
| Mass storage | 1x onboard connector for direct insertion of M.2 NVMe PCIe x2 SSD (up to 2TB) | |
| Operating system | Microsoft Windows 11 IoT Enterprise LTSC 2024 | |
| Microsoft Windows 10 IoT Enterprise LTSC 2021 | ||
| No Operating System | ||
| Mounting | Book mount or DIN Rail mount, accessory kits also available for purchase | |
| TPM | Intel® PTT (TPM integrated) Discrete TPM (optional) |
|
| Family Standard Functions, continued | Power | 24V DC (18...32V DC) isolated |
| USB | 2x USB 3.2 Gen2 (Type-A) 10Gbps | |
| Video Input | 1x DisplayPort++ v1.2a | |
| LAN | 2x 2.5 Gigabit Ethernet (RJ45) | |
| Battery | 1x CR2032 Internal access | |
| Current Consumption | 6W/9W CPU: 1.1A max at 24VDC | |
| 12W CPU: 1.3A max at 24VDC | ||
| Operating temperature | 0...50 °C (32…122 °F) | |
| Storage temperature | −20...+65 °C | |
| Humidity | 20% ÷ 90% RH (at 25°C, non-condensing) | |
| Maximum Operating Altitude | 2000m (6562 ft) | |
| VIBRATION (EN 60068- 2-6:2008-02 Environmental testing - Part 2-6: Tests - Test Fc: Vibration (sinusoidal)) | Frequency range
Sweep rate
Number of sweep cycles
Displacement
Acceleration
|
|
| SHOCK (En 60068-2- 27:2009-05, Environmental testing – Part 2-27: Tests – Test Ea and guidance: Shock) Shape of rated mechanical stress: HalfSine |
Operating 15g (acceleration) at 11ms (duration) Nonoperating 30g (acceleration) at 11ms (duration) |
|
Versions
ASEM 6300B-AB1xA-A, ASEM 6300B-AB1xA-B & ASEM 6300B-AB1xA-C
ASEM 6300B-AB1xA-D & ASEM 6300B-AB1xA-E
You may also be interested in
- CE
- UKCA
- cUL Listed
- Cmin - Morocco
- KCC - Korea
- RCM - Australia and New Zealand
- REACH
- RoHS
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.