Loading
optixedge
New Product

OptixEdge
Advanced Edge Gateway

OptixEdge Standard supports FactoryTalk Optix, Remote Access and Docker containers. Its preinstalled Optix app can collect your data and send it to the cloud.
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Get the benefits of FactoryTalk® Optix™ and FactoryTalk® Remote Access™ without rearchitecting your automation system. OptixEdge Advanced Edge Gateway features a preloaded wizard to set up connections from your control system to the cloud using MQTT, as well as the option to develop your own application to gather, process and visualize data at the edge.  By adding this compact book mount device to your control system, users can set up a secure connectivity to almost any automation network with purpose-built protocol drivers. 

Allen-Bradley logo

Streamlined data collection from various sources

  • Connect to your plant network via the LAN port to collect data from heterogeneous systems
  • Interface seamlessly with most common automation protocols
  • Exchange data with higher-level systems using the full OPC UA with Companion Specs
  • Ideal for both new (greenfield) and existing (brownfield) installations, including scenarios where the 1756-EEC module cannot be used
  • Reduce engineering effort and standardize your solution across different use cases

Built-in FactoryTalk Optix Wizard for cloud-ready data flows

Use the web-based wizard, accessible through any browser, to configure your data flows quickly. Collect real-time data directly from control equipment and integrate to your dashboards and analytics platforms through MQTT, with no additional software required.

Flexibility and scalability with Docker containers support

  • Run only what’s essential by deploying your own custom applications in isolated Docker containers
  • Operate within a secure, closed Linux-based OS to minimize attack surfaces
  • Maximize resource efficiency while maintaining the flexibility to adapt or scale as needed
  • Enable modular, maintainable solutions that can evolve with your project or plant requirements

Improved operational efficiency through secure remote access

  • Establish a secure VPN connection using FactoryTalk® Remote Access™ and Rockwell Automation’s cloud infrastructure
  • Remotely commission, program, troubleshoot, or update the OptixEdge and connected devices via the WAN port
  • Physically lock the WAN port using a DC input to disable external access when not required
  • Connect a DC pilot device or tower light to monitor active remote connections with clear visual indicators

Edge Value Drivers in Manufacturing

document with magnifying glass icon

Monitoring and Control

Allows for immediate data processing and decision making on the plant floor, which is crucial for applications like safety monitoring or real-time quality control

globe predictive maintenance

Predictive Maintenance

By analyzing data from machinery and equipment locally, the ability to predict when maintenance is needed quickly results in reduced downtime

arrow with gear

Enhanced Automation

Supports advanced automation by enabling faster data processing and communication between machines

data conversion

Data Filtering and Contextualization

Provides the ability to filter and contextualize raw data before sending it to the cloud, which reduces the amount of data being transmitted. Additionally, transmitting less data to the cloud can provide cost savings

enterprise security lock

Improved Security and Compliance

Processing data locally helps protect sensitive information and ensures compliance and adheres to regulations for specific industries

Technical Specifications

HMI Runtime FactoryTalk® Optix™ 
XS size (5 tokens) 
FactoryTalk® Optix™ 
S size (8 tokens)
HMI Software Web wizard to easily create your Industrial IoT application
Remote Assistance SW FactoryTalk® Remote Access™ Pro
Other Softwares 3rd party Docker containers support
Networking NAT, NAT1:1, Routing, Internet Sharing *
Protection Grade IP IP rating IP20
NEMA rating UL Type 1 (indoor only)
Case Installation DIN rail / Book mounting
Material Aluminum
Processor, RAM, Mass Storage i.MX 8M Plus CPU, 4GB RAM, eMMC in pSLC mode   
with ~12GB for customer's application and containers 
Storage Expansion 1x MicroSD slot on board with external access (push-push) 
Interfaces LAN 2x Gigabit Ethernet (RJ45) 
USB 1x USB 3.0 (Type-A / host) 
Serial 1x RS232/422/485 (DB9M) isolated
Digital Inputs/Outputs IN: enable FTRA Network connection, restart Device  
OUT: FTRA Network connection status, Remote connection status
Operating Temperature 0...+50 °C
Approvals REACH, RoHS, WEEE, CE Marked, cULus Listed, KC, UKCA Marked, RCM, MOROCCO, ODVA 

*available after release via firmware update

Learn about our related products

FactoryTalk Remote Access Solution
FactoryTalk Remote Access Solution
Software
Software
FactoryTalk Remote Access Solution
With the FactoryTalk® Remote Access™ solution, you don’t have to travel to manage machines. Discover a faster way to deliver support, from anywhere.
Learn More
FactoryTalk Optix
FactoryTalk Optix
Software
Software
FactoryTalk Optix
Achieve your HMI, IIoT, Edge and Data Platform vision with collaboration, scalability and interoperability that improve deliverables and efficiency.
Learn More
Embedded Edge Compute Module
Embedded Edge Compute Module
Software
Software
Embedded Edge Compute Module
Explore embedded edge compute capabilities that integrate control and analytics to support scalable, secure, and responsive automation systems.
Learn More
Stratix 4300 Remote Access Router
Stratix 4300 Remote Access Router
Hardware
Hardware
Stratix 4300 Remote Access Router
Our Stratix® 4300 Remote Access Router helps enable connectivity to remote systems and applications.
Learn More
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • REACH
  • RoHS
  • WEEE
  • CE (EMC)
  • cULus
  • KC
  • UKCA
  • RCM
  • Morocco
  • ODVA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left OptixEdge Advanced Edge Gateway