Our Bulletin 1734 POINT I/O™ modules offer digital, analog, and specialty I/O, as well as POINT Guard safety-rated I/O, with one to eight points per module.
Our Bulletin 1734 POINT I/O™ modules offer digital, analog, and specialty I/O, as well as POINT Guard safety-rated I/O, with one to eight points per module. You can mix standard and safety I/O in the same system. Comprehensive diagnostics and configurable features make POINT I/O easy to apply.
Overview
Modular design lets you independently select the I/O, termination style, and network interface
Modules slide together for easy install and uninstall for easier maintenance
Removable wiring system saves time and money during installation and troubleshooting
Comprehensive diagnostics and configurable features makes POINT I/O™ easy to apply
Removal and Insertion Under Power (RIUP) lets you replace modules while the system is in operation
Mount horizontally or vertically, with no de-rating required
Auto Device Replacement (ADR) reduces downtime
Add-on-Profiles in the Studio 5000 Logix Designer® application provide smooth integration into Integrated Architecture systems
Available with conformal coating
1734 POINT I/O Digital Modules
Input, output, and relay output modules
Wide variety of voltages
Point-level output fault states for short-circuit and wire-off diagnostics
Field-side diagnostics on select modules
Choice of direct-connect or rack-optimized communications
POINT Guard I/O™ modules for safety applications
Configurable modules
Each point can be configured as a DC input or output
Available with DeviceLogix™ technology
1734 POINT I/O Analog Modules
Up to eight single-ended inputs or outputs per module
Thermocouple and RTD modules available
Individually configurable channels
On-board scaling
Selectable input filters
Over- and under-range detection
1734 POINT I/O Specialty Modules
Counter and encoder modules
Synchronous Serial Interface Absolute Encoder module
Serial interface modules (RS-232, RS-485/RS-422)
Address Reserve (ARM) module
Supports connection to IO-Link enabled devices with the IO-Link master module
Tools & Resources
Video
Configure I/O IP Address
Discover the different methods to configure the IP address of Allen-Bradley® I/O EtherNet/IP™ adapters. Gain easier network interface identification.
Technology Partner Program
Our PartnerNetwork™ program offers complementary product solutions for 1734 POINT I/O modules and 1734 POINT I/O Add On Profiles through the Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.
IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.