vpf-b1303c-pj12af
Kinetix VP Food Grade Servo Motor
Product at a glance
Product at a glance
| Connectors |
SpeedTec Right Angle DIN
|
|---|---|
| Magnet Stacks |
3 (Three)
|
| Rated Speed |
2500 RPM
|
| Shaft Extension Configuration |
Keyed Shaft
|
| Current |
480 V AC
|
|---|
| Size |
3 magnet stacks
|
|---|---|
| Size |
130 mm
|
| Multi-turn |
18 bit
|
|---|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Motion Accessories Specifications Technical Data | KNX-TD004 |
| Product Profile (Web page) | 2198-PP001 |
| Motion Control Selection Guide (Web page) | KNX-SG001 |
| Installation Instructions | Publication |
|---|---|
| vpf-in001_-en-p | VPF-IN001 |
| Technical Data | Publication |
|---|---|
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connectors |
SpeedTec Right Angle DIN
|
|---|---|
| Magnet Stacks |
3 (Three)
|
| Rated Speed |
2500 RPM
|
| Shaft Extension Configuration |
Keyed Shaft
|
| Current |
480 V AC
|
|---|
| Size |
3 magnet stacks
|
|---|---|
| Size |
130 mm
|
| Multi-turn |
18 bit
|
|---|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
|
Product Profile (Web page)
General
2198-PP001 |
|
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
|
vpf-in001_-en-p
Installation Instructions
VPF-IN001 |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Motion Accessories Specifications Technical Data | KNX-TD004 |
| Product Profile (Web page) | 2198-PP001 |
| Motion Control Selection Guide (Web page) | KNX-SG001 |
| Installation Instructions | Publication |
| vpf-in001_-en-p | VPF-IN001 |
| Technical Data | Publication |
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.