Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 3 magnet stacks |
---|---|
Size | 100 mm |
Size | 4500 r/m |
Multi-turnSa fety Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.972 |
Lead Time | 17 |
Dimension Width | 40.132 |
Dimension Length | 63.246 |
Stock Status | NON_STOCKED |
Weight | 18.156 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Motor Dimensions (PDF) | -- |
General | Product Cutsheet | -- |
General | Product Profile (Web page) | VPH-PP001 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Youtube Video | KNX-TD004 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | 3D Step Files (STEP) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 3 magnet stacks |
---|---|
Size | 100 mm |
Size | 4500 r/m |
Multi-turnSa fety Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.972 |
Lead Time | 17 |
Dimension Width | 40.132 |
Dimension Length | 63.246 |
Stock Status | NON_STOCKED |
Weight | 18.156 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Motor Dimensions (PDF)
General
-- |
Product Cutsheet
General
-- |
Product Profile (Web page)
General
VPH-PP001 |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Rotary Motion Specifications Technical Data
General
KNX-TD001 |
Shaft Seal Kits Installation Instructions
General
2090-IN012 |
Youtube Video
General
KNX-TD004 |
VPH Hygienic Servo Motor O-ring Kits Installation Instructions
General
2090-IN033 |
Positive Air-pressure Kit Installation Instructions
General
2090-IN030 |
VPH Hygienic Servo Motors Installation Instructions
General
VPH-IN001 |
3D Step Files (STEP)
General
-- |
Type | Resource | Publication |
---|---|---|
General | Motor Dimensions (PDF) | -- |
General | Product Cutsheet | -- |
General | Product Profile (Web page) | VPH-PP001 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Youtube Video | KNX-TD004 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | 3D Step Files (STEP) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.