| Thickness |
0.3 in
|
|---|
| Current |
230 V AC
|
|---|
| power |
39 W
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
- China Energy Label
- Korean KC
- UL Recognized
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Thickness |
0.3 in
|
|---|
| Current |
230 V AC
|
|---|
| power |
39 W
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
- China Energy Label
- Korean KC
- UL Recognized
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.