Fuses 32A PF700AFE 690V
Rockwell Automation announces that as of
December 01, 2024,
the Fuses 32A PF700AFE 690V will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 01, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 01, 2024,
the Fuses 32A PF700AFE 690V will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 01, 2024
Replacement Category:
No planned RA replacement
Accessory Type | Fuse Kit |
---|---|
For Use With | PowerFlex 700AFE |
Voltage | 690 V |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.199 |
Lead Time | 59 |
Dimension Width | 15.7 |
Dimension Length | 5.499 |
Stock Status | STOCKED |
Weight | 0.158 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accessory Type | Fuse Kit |
---|---|
For Use With | PowerFlex 700AFE |
Voltage | 690 V |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.199 |
Lead Time | 59 |
Dimension Width | 15.7 |
Dimension Length | 5.499 |
Stock Status | STOCKED |
Weight | 0.158 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.