PowerFlex 700L Input Filter Fuse Kit
Rockwell Automation announces that as of
June 30, 2027,
the PowerFlex 700L Input Filter Fuse Kit will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2027
Replacement Category:
Not Applicable
Rockwell Automation announces that as of
June 30, 2027,
the PowerFlex 700L Input Filter Fuse Kit will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2027
Replacement Category:
Not Applicable
Accessory Type | Fuses,FU1-FU3,FU7-FU12 |
---|---|
For Use With | PowerFlex 700L |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.99 |
Lead Time | 21 |
Dimension Width | 11.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accessory Type | Fuses,FU1-FU3,FU7-FU12 |
---|---|
For Use With | PowerFlex 700L |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.99 |
Lead Time | 21 |
Dimension Width | 11.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
20l-td001_-en-p
Technical Data
20L-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.