
SK-H1-PWRMOD-D2K1
KIT, ELEC, PWR STRUCTURE, 700S/H, 2150A, 400V

Rockwell Automation announces that as of June 30, 2025, the KIT, ELEC, PWR STRUCTURE, 700S/H, 2150A, 400V will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of June 30, 2025, the KIT, ELEC, PWR STRUCTURE, 700S/H, 2150A, 400V will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
No planned RA replacement
Product at a glance
Accessory Type | Power Structure |
---|---|
For Use With | PowerFlex 700H |
Voltage | 400 V |
---|---|
Current | 2150 A |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accessory Type | Power Structure |
---|---|
For Use With | PowerFlex 700H |
Voltage | 400 V |
---|---|
Current | 2150 A |
Documents
Product Cutsheet
General
-- |
20d-td002_-en-p
Technical Data
20D-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.