PowerFlex 700 Control Board 24V Kit
Rockwell Automation announces that as of
May 01, 2024,
the PowerFlex 700 Control Board 24V Kit will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 01, 2024
Replacement Category:
Not Applicable
Rockwell Automation announces that as of
May 01, 2024,
the PowerFlex 700 Control Board 24V Kit will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 01, 2024
Replacement Category:
Not Applicable
Voltage | 24 V |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 21 |
Dimension Width | 43.18 |
Dimension Length | 30.48 |
Stock Status | NON_STOCKED |
Weight | 2.268 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20b-in017_-en-p | 20B-IN017 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 21 |
Dimension Width | 43.18 |
Dimension Length | 30.48 |
Stock Status | NON_STOCKED |
Weight | 2.268 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
20b-in017_-en-p
Installation Instructions
20B-IN017 |
20b-td001_-en-p
Technical Data
20B-TD001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20b-in017_-en-p | 20B-IN017 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.