RDD-Series RDB 480V AC Rotary Servo Mtr
Voltage | 400 V |
---|
Size | 410 mm |
---|---|
Size | 375 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 48.209 |
Lead Time | 59 |
Dimension Width | 40.589 |
Dimension Length | 45.695 |
Stock Status | NON_STOCKED |
Weight | 32.659 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
General | Motor Dimensions (PDF) | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Engineering Specifications | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 400 V |
---|
Size | 410 mm |
---|---|
Size | 375 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 48.209 |
Lead Time | 59 |
Dimension Width | 40.589 |
Dimension Length | 45.695 |
Stock Status | NON_STOCKED |
Weight | 32.659 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Installation Instructions
General
-- |
Product Cutsheet
General
-- |
Motor Dimensions (PDF)
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Engineering Specifications
General
-- |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
General | Motor Dimensions (PDF) | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Engineering Specifications | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.