MP-Series MPL 480V AC Rotary Servo Motor
Armature Voltage | 460 V |
---|---|
Brake Option | No Brake |
Connectors | SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
Magnet Stack Length | 10 = 25.4 mm (1.0 in.) |
Product Type | Servo motor |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.105 |
Lead Time | 17 |
Dimension Width | 20.295 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 3.901 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armature Voltage | 460 V |
---|---|
Brake Option | No Brake |
Connectors | SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect) |
Magnet Stack Length | 10 = 25.4 mm (1.0 in.) |
Product Type | Servo motor |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.105 |
Lead Time | 17 |
Dimension Width | 20.295 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 3.901 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Product Brochure
General
-- |
Installation Instructions
General
-- |
knx-td002_-en-p
Technical Data
KNX-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.