| Diameter (mm) |
78 mm
|
|---|---|
| Reflector Style |
Reflector
|
| Shape |
Round
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 9000-in002_-en-p | 9000-IN002 |
| Technical Data | Publication |
|---|---|
| 92-td001_-en-p | 92-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Diameter (mm) |
78 mm
|
|---|---|
| Reflector Style |
Reflector
|
| Shape |
Round
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
9000-in002_-en-p
Installation Instructions
9000-IN002 |
|
92-td001_-en-p
Technical Data
92-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 9000-in002_-en-p | 9000-IN002 |
| Technical Data | Publication |
| 92-td001_-en-p | 92-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.