Cable Output Description | 10 m |
---|---|
End Description | -- |
Illumination | PNP LEDs |
Input Pins | 4-pin |
Input Ports | 4-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
QD Output Description | No pin |
Number of digital inputs | 4 None |
---|---|
Input pins | 4-pin |
Cable output description | 10 m |
Input port type | DC micro quick disconnect M12 |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | No pin |
---|---|
Output style | Flying leads |
Wiring configuration | Single channel NC, individual enunciation |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 31 |
Dimension Width | 21.844 |
Dimension Length | 23.368 |
Stock Status | NON_STOCKED |
Weight | 1.42 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Output Description | 10 m |
---|---|
End Description | -- |
Illumination | PNP LEDs |
Input Pins | 4-pin |
Input Ports | 4-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
QD Output Description | No pin |
Number of digital inputs | 4 None |
---|---|
Input pins | 4-pin |
Cable output description | 10 m |
Input port type | DC micro quick disconnect M12 |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | No pin |
---|---|
Output style | Flying leads |
Wiring configuration | Single channel NC, individual enunciation |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 31 |
Dimension Width | 21.844 |
Dimension Length | 23.368 |
Stock Status | NON_STOCKED |
Weight | 1.42 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.