Current carrying capacity | 8 A |
---|---|
Spare part | True |
Cable type | PUR Cable, Black, Unshielded |
Connector style | Female, straight, Male, right angle |
Cable length | Standard or build to order: 10000 mm |
Number of pins | 4 pin for female connector, 5 pin for Male connector |
Set version | False |
With case/bag | False |
Max. working voltage | 63 V |
Accessory | True |
Type of accessory/spare part | Connection cable |
Wire size | 16 AWG |
Temperature rating | -40 °C |
---|---|
Enclosure type rating | IP67, NEMA 6P |
Gasket material | FKM (M12 only) |
---|---|
Shield sleeve material | CuZn (M12 only) |
Contact material/plating | M12: CuNi/Au, 7/8 in.: CuZn/CuAu |
Molded body material/color | M12: TPU/black, 7/8 in.: TPU/yellow |
Contact carrier female material/color | M12: PBT GF/gray, 7/8 in.: TPU/yellow |
Coupling nut material | M12: CuZn/Ni, 7/8 in.: AI/anodized black |
Diameter | Female, straight: approx 26 mm, Male, right angle: approx 15 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 59 |
Dimension Width | 20.295 |
Dimension Length | 21.59 |
Stock Status | NON_STOCKED |
Weight | 0.8 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current carrying capacity | 8 A |
---|---|
Spare part | True |
Cable type | PUR Cable, Black, Unshielded |
Connector style | Female, straight, Male, right angle |
Cable length | Standard or build to order: 10000 mm |
Number of pins | 4 pin for female connector, 5 pin for Male connector |
Set version | False |
With case/bag | False |
Max. working voltage | 63 V |
Accessory | True |
Type of accessory/spare part | Connection cable |
Wire size | 16 AWG |
Temperature rating | -40 °C |
---|---|
Enclosure type rating | IP67, NEMA 6P |
Gasket material | FKM (M12 only) |
---|---|
Shield sleeve material | CuZn (M12 only) |
Contact material/plating | M12: CuNi/Au, 7/8 in.: CuZn/CuAu |
Molded body material/color | M12: TPU/black, 7/8 in.: TPU/yellow |
Contact carrier female material/color | M12: PBT GF/gray, 7/8 in.: TPU/yellow |
Coupling nut material | M12: CuZn/Ni, 7/8 in.: AI/anodized black |
Diameter | Female, straight: approx 26 mm, Male, right angle: approx 15 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.394 |
Lead Time | 59 |
Dimension Width | 20.295 |
Dimension Length | 21.59 |
Stock Status | NON_STOCKED |
Weight | 0.8 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.