Loading
  • alt text
  • alt text
alt text
alt text
889L-M5JF-1

889L M12 Power Cordset

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 889L-M5JF-1 product image
Allen-Bradley 889L-M5JF-1 product image
Allen-Bradley 889L-M5JF-1 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Environmental
Mechanical
Construction
Documents
Certifications
Technotes
Current carrying capacity
16 A
Spare part
True
Cable type
PUR Cable, Black, Unshielded
Connector style
Male, straight
Cable length
Standard or build to order: 1000 mm
Number of pins
5 pin
Set version
False
With case/bag
False
Max. working voltage
63 V
Accessory
True
Type of accessory/spare part
Connection cable
Wire size
16 AWG
Temperature rating
-40 °C
Enclosure type rating
IP67/IP69, NEMA 6P
Gasket material
FKM
Shield sleeve material
CuZn
Contact material/plating
M12: CuNi/Au
Molded body material/color
M12: TPU/black
Contact carrier female material/color
M12: PBT GF/gray
Coupling nut material
M12: CuZn/Ni
Diameter
Approx 16 mm
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current carrying capacity
16 A
Spare part
True
Cable type
PUR Cable, Black, Unshielded
Connector style
Male, straight
Cable length
Standard or build to order: 1000 mm
Number of pins
5 pin
Set version
False
With case/bag
False
Max. working voltage
63 V
Accessory
True
Type of accessory/spare part
Connection cable
Wire size
16 AWG
Temperature rating
-40 °C
Enclosure type rating
IP67/IP69, NEMA 6P
Gasket material
FKM
Shield sleeve material
CuZn
Contact material/plating
M12: CuNi/Au
Molded body material/color
M12: TPU/black
Contact carrier female material/color
M12: PBT GF/gray
Coupling nut material
M12: CuZn/Ni
Diameter
Approx 16 mm
Documents
Product Cutsheet General
--
889-td002_-en-p Technical Data
889-TD002
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
889L M12 Power Cordset
CloseClose
889L-M5JF-1
Close
Print
Chevron LeftChevron Left
Allen-Bradley 889L-M5JF-1 product image
Chevron LeftChevron Left
Allen-Bradley 889L-M5JF-1 product image
Allen-Bradley 889L-M5JF-1 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose