Cable Jacket | ToughLink Cbl, UnShld,ToughLink Cable, 22 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),DC Micro,No Connector,Cable - IEC Stndrd Color Code |
Male Pin Count | 4-pin |
Second End Conductors | Same as First End |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP69K |
Operating temperature | -50 °C |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Male, straight (external threads) |
Cable type | Allen-Bradley toughlink TPE or toughweld CPE yellow jacket, 18 or 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant santoprene body, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Rated voltage | 250 V |
---|---|
Rated current In | 3 A |
Assembly rating | 3A @ 250V |
Cable rating | Toughlink: UL AWM style 20328 600V VW-1 105 °C to -50 °C water resistant, CSA AWM I/II A/B 105°C @ 600V FT2, Toughweld: UL -50C SJOOW 90 °C dry and 60 °C water resistant, CSA -50 °C SJOOW 90 °C FT1 |
With shield connection | False |
---|---|
Cable length | 10000 mm |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 14 mm (0.56 in) @ straight male |
Length, approx | Connector: 50.8 mm (2.0 in) @ straight male |
Height, approx | Connector: 31.8 mm (1.25 in) @ right angle male |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Toughlink: 8 mm (0.32 in), Toughweld: 9 mm (0.35 in) |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | ToughLink Cbl, UnShld,ToughLink Cable, 22 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),DC Micro,No Connector,Cable - IEC Stndrd Color Code |
Male Pin Count | 4-pin |
Second End Conductors | Same as First End |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP69K |
Operating temperature | -50 °C |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Male, straight (external threads) |
Cable type | Allen-Bradley toughlink TPE or toughweld CPE yellow jacket, 18 or 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant santoprene body, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Rated voltage | 250 V |
---|---|
Rated current In | 3 A |
Assembly rating | 3A @ 250V |
Cable rating | Toughlink: UL AWM style 20328 600V VW-1 105 °C to -50 °C water resistant, CSA AWM I/II A/B 105°C @ 600V FT2, Toughweld: UL -50C SJOOW 90 °C dry and 60 °C water resistant, CSA -50 °C SJOOW 90 °C FT1 |
With shield connection | False |
---|---|
Cable length | 10000 mm |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 14 mm (0.56 in) @ straight male |
Length, approx | Connector: 50.8 mm (2.0 in) @ straight male |
Height, approx | Connector: 31.8 mm (1.25 in) @ right angle male |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Toughlink: 8 mm (0.32 in), Toughweld: 9 mm (0.35 in) |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.