First End Connector Style | Male, Straight (Ext Threads) |
---|---|
Shielding | Standard (No Shield) |
Rated voltage | 32 V |
---|---|
Rated current In | 4 A |
Assembly rating | 32V @ 4A |
Number of poles | 3 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 None |
Material housing | Zinc |
---|---|
Screw-in thread | M12 |
Type of plug-in contact, outer side | Male (plug) |
Coating housing | Other |
Cable diameter | 4 mm |
Connector type | DC M12 micro |
Shielding | Standard (no shield) |
Connector body | Polyamide small body unshielded |
Length | Polyamide small body unshielded: 14.7 mm |
Wire size | Polyamide small body unshielded: 26 AWG |
Diameter | Polyamide small body unshielded: 15.3 mm |
First end connector style | Male, straight (external threads) |
Cable type | Max. cable diam: 4...6 mm (0.16...0.24), max. wire size: 4...6 mm (0.16...0.24) |
Material | Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated palladium nickel |
With thread | True |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.6 |
Lead Time | 5 |
Dimension Width | 1.6 |
Dimension Length | 5.69 |
Stock Status | NON_STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
First End Connector Style | Male, Straight (Ext Threads) |
---|---|
Shielding | Standard (No Shield) |
Rated voltage | 32 V |
---|---|
Rated current In | 4 A |
Assembly rating | 32V @ 4A |
Number of poles | 3 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 None |
Material housing | Zinc |
---|---|
Screw-in thread | M12 |
Type of plug-in contact, outer side | Male (plug) |
Coating housing | Other |
Cable diameter | 4 mm |
Connector type | DC M12 micro |
Shielding | Standard (no shield) |
Connector body | Polyamide small body unshielded |
Length | Polyamide small body unshielded: 14.7 mm |
Wire size | Polyamide small body unshielded: 26 AWG |
Diameter | Polyamide small body unshielded: 15.3 mm |
First end connector style | Male, straight (external threads) |
Cable type | Max. cable diam: 4...6 mm (0.16...0.24), max. wire size: 4...6 mm (0.16...0.24) |
Material | Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated palladium nickel |
With thread | True |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.6 |
Lead Time | 5 |
Dimension Width | 1.6 |
Dimension Length | 5.69 |
Stock Status | NON_STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.